Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| XM-3T | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A |
| XB-3T | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A |
| XM-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 3,467 lbs |
N/A |
| XB-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16/24 | N/A 3,467 lbs |
N/A |
| XM-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 5,323 lbs |
N/A |
| XB-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 5,323 lbs |
N/A |
| XM-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 7,180 lbs |
N/A |
| XB-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 7,180 lbs |
N/A |
| XM-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 9,620 lbs |
N/A |
| XB-7T | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 9,620 lbs |
N/A |
| XM-8T | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 12,807 lbs |
N/A |
| XB-8T | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 12,807 lbs |
N/A |
| XM-10T | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 16,565 lbs |
N/A |
| XB-10T | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 16,656 lbs |
N/A |
| XM-12T | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 22,803 lbs |
N/A |
| XB-12T | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 22,803 lbs |
N/A |
| XM-12T-1 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A 22,803 lbs |
N/A |
| XB-12T-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A 22,803 lbs |
N/A |