HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.
Part Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 68514424932 | N/A HD1-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.380 in | N/A 1.750 in | N/A 0.250 in6.00 mm | N/A 110.00 in-lb | N/A 0.880 in |
N/A |
| 68514424933 | N/A HD2-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.500 in | N/A 2.000 in | N/A 0.380 in9 mm | N/A 378.00 in-lb | N/A 1.000 in |
N/A |
| 68514424800 | N/A HD3-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.620 in | N/A 2.250 in | N/A 0.500 in12.00 mm | N/A 540.00 in-lb | N/A 1.120 in |
N/A |
| 68514417359 | N/A HD4-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.750 in | N/A 2.680 in | N/A 0.620 in15.00 mm | N/A 768.00 in-lb | N/A 1.34 in |
N/A |
| 68514417375 | N/A HD5-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.880 in | N/A 3.000 in | N/A 0.690 in17.00 mm | N/A 1176.00 in-lb | N/A 1.500 in |
N/A |
| 68514417381 | N/A HD6-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.000 in | N/A 3.380 in | N/A 0.750 in19.00 mm | N/A 1560.00 in-lb | N/A 1.680 in |
N/A |
| 68514417395 | N/A HD7-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.120 in | N/A 3.50 in | N/A 0.880 in22.00 mm | N/A 2880.00 in-lb | N/A 1.750 in |
N/A |
| 68514417400 | N/A HD8-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.250 in | N/A 3.75 in | N/A 1.000 in25.00 mm | N/A 5220.00 in-lb | N/A 1.880 in |
N/A |
| 68514417418 | N/A HD10-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.500 in | N/A 4.25 in | N/A 1.12 in28.00 mm | N/A 7920.00 in-lb | N/A 2.12 in |
N/A |
| 68514427383 | N/A HD10-UJ-SOLIDXSOLID-UNASSEMBLED | N/A Steel | N/A No Setscrew | N/A 1.500 in | N/A 4.25 in | N/A 1.12 in28.00 mm | N/A 7920.00 in-lb | N/A 2.12 in |
N/A |
| 68514424356 | N/A HD11-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.75 in | N/A 5.00 in | N/A 1.25 in31 mm | N/A 10680.00 in-lb | N/A 2.5 in |
N/A |
| 68514417435 | N/A HD12-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 2.000 in | N/A 5.440 in | N/A 1.5 in38 mm | N/A 15600.00 in-lb | N/A 2.72 in |
N/A |
| 68514424333 | N/A HD13-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 2.500 in | N/A 7 in | N/A 1.75 in44 mm | N/A 33120.00 in-lb | N/A 3.5 in |
N/A |
| 68514424582 | N/A HD14-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 3.000 in | N/A 9.060 in | N/A 2.00 in50 mm | N/A 65400.00 in-lb | N/A 4.53 in | N/A |