Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904341423 | N/A FCX-5-HUB-3-3/4-7/8X7/16KW; | N/A 3-3/4 in | N/A 7/8X7/16 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338461 | N/A FCX-4-HUB-3-3/8-7/8X7/16KW; | N/A 3-3/8 in | N/A 7/8X7/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904335859 | N/A FCX-3-HUB-3-5/16-7/8X7/16KW; | N/A 3-5/16 in | N/A 7/8X7/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904341447 | N/A FCX-5-HUB-3-5/16-7/8X7/16KW; | N/A 3-5/16 in | N/A 7/8X7/16 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338485 | N/A FCX-4-HUB-3-5/8-7/8X7/16KW; | N/A 3-5/8 in | N/A 7/8X7/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904337150 | N/A FCX-3.5-HUB-3-7/16-7/8X7/16KW; | N/A 3-7/16 in | N/A 7/8X7/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904339895 | N/A FCX-4.5-HUB-3-7/8-1"X1/2KW; | N/A 5-1/16 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904335903 | N/A FCX-3-HUB-3-9/16-7/8X7/16KW; | N/A 3-9/16 in | N/A 7/8X7/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904338515 | N/A FCX-4-HUB-3-9/16-7/8X7/16KW; | N/A 3-9/16 in | N/A 7/8X7/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904335910 | N/A FCX-3-HUB-4"-1"X1/2KW; | N/A 4 in | N/A 1-1/2 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904339918 | N/A FCX-4.5-HUB-4"-1"X1/2KW; | N/A 5-15/16 in | N/A 1-1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904335934 | N/A FCX-3-HUB-4-1/16-1"X1/2KW; | N/A 4-1/16 in | N/A 1-1/2 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904339925 | N/A FCX-4.5-HUB-4-1/16-1"X1/2KW; | N/A 5-3/8 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904339932 | N/A FCX-4.5-HUB-4-1/2-1"X1/2KW; | N/A 5-5/16 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904335941 | N/A FCX-3-HUB-4-1/4-1"X1/2KW; | N/A 4-1/4 in | N/A 1-1/2 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904339949 | N/A FCX-4.5-HUB-4-1/4-1"X1/2KW; | N/A 5-7/16 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904337228 | N/A FCX-3.5-HUB-4-1/8-1"X1/2KW; | N/A 4-1/8 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904341539 | N/A FCX-5-HUB-4-1/8-1"X1/2KW; | N/A 4-1/8 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904339963 | N/A FCX-4.5-HUB-4-11/16-1-1/4X5/8KW; | N/A 6 in | N/A 1-1/4x5/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904337242 | N/A FCX-3.5-HUB-4-13/16-1-1/4X5/8KW; | N/A 4-13/16 in | N/A 1-1/4x5/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904338584 | N/A FCX-4-HUB-4-13/16-1-1/4X5/8KW; | N/A 4-13/16 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904337259 | N/A FCX-3.5-HUB-4-15/16-1-1/4X5/8KW; | N/A 4-15/16 in | N/A 1-1/4x5/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904338591 | N/A FCX-4-HUB-4-15/16-1-1/4X5/8KW; | N/A 4-15/16 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904335972 | N/A FCX-3-HUB-4-3/16-1"X1/2KW; | N/A 4-3/16 in | N/A 1-1/2 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904338607 | N/A FCX-4-HUB-4-3/16-1"X1/2KW; | N/A 4-3/16 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |