Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904331981 | N/A FCX-1.5-HUB-1-7/8-1/2X1/4KW; | N/A 1 7/8 in | N/A 1/2X1/4 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904336856 | N/A FCX-3.5-HUB-1-7/8-1/2X1/4KW; | N/A 1-7/8 in | N/A 1/2X1/4 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904334432 | N/A FCX-2.5-HUB-1-9/16-3/8X3/16KW; | N/A 2-3/16 in | N/A 3/8x3/16 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904336863 | N/A FCX-3.5-HUB-2"-1/2X1/4KW; | N/A 2 in | N/A 1/2X1/4 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904333176 | N/A FCX-2-HUB-2-1/16-1/2X1/4KW; | N/A 2-1/16 in | N/A 1/2X1/4 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904333183 | N/A FCX-2-HUB-2-1/2-5/8X5/16KW; | N/A 2-1/2 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904333190 | N/A FCX-2-HUB-2-1/4-1/2X1/4KW; | N/A 2-1/4 in | N/A 1/2X1/4 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904332070 | N/A FCX-1.5-HUB-2-1/8-1/2X1/4KW; | N/A 2 1/8 in | N/A 1/2X1/4 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904333213 | N/A FCX-2-HUB-2-11/16-5/8X5/16KW; | N/A 2-11/16 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904334500 | N/A FCX-2.5-HUB-2-13/16-3/4X3/8KW; | N/A 3 in | N/A 3/4X3/8 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904334524 | N/A FCX-2.5-HUB-2-3/16-1/2X1/4KW; | N/A 3-1/2 in | N/A 1/2X1/4 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904335675 | N/A FCX-3-HUB-2-3/4-5/8X5/16KW; | N/A 2-3/4 in | N/A 5/8X5/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904336962 | N/A FCX-3.5-HUB-2-3/8-5/8X5/16KW; | N/A 2-3/8 in | N/A 5/8X5/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904335699 | N/A FCX-3-HUB-2-5/16-5/8X5/16KW; | N/A 2-5/16 in | N/A 5/8X5/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904336986 | N/A FCX-3.5-HUB-2-5/8-5/8X5/16KW; | N/A 2-5/8 in | N/A 5/8X5/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904336993 | N/A FCX-3.5-HUB-2-7/16-5/8X5/16KW; | N/A 2-7/16 in | N/A 5/8X5/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904338348 | N/A FCX-4-HUB-2-7/8-3/4X3/8KW; | N/A 2-7/8 in | N/A 3/4X3/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904333398 | N/A FCX-2-HUB-2-9/16-5/8X5/16KW; | N/A 2-9/16 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904338362 | N/A FCX-4-HUB-3"-3/4X3/8KW; | N/A 3 in | N/A 3/4X3/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904333428 | N/A FCX-2-HUB-3/4-3/16X3/32KW; | N/A 3/4 in | N/A 3/16X3/32 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904335750 | N/A FCX-3-HUB-3-1/16-3/4X3/8KW; | N/A 3-1/16 in | N/A 3/4X3/8 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904334623 | N/A FCX-2.5-HUB-3-1/2-7/8X7/16KW; | N/A 4 in | N/A 7/8X7/16 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904341355 | N/A FCX-5-HUB-3-1/2-7/8X7/16KW; | N/A 3-1/2 in | N/A 7/8X7/16 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904335781 | N/A FCX-3-HUB-3-1/8-3/4X3/8KW; | N/A 3-1/8 in | N/A 3/4X3/8 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904335798 | N/A FCX-3-HUB-3-11/16-7/8X7/16KW; | N/A 3-11/16 in | N/A 7/8X7/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |