Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904337075 | N/A FCX-3.5-HUB-3-11/16-7/8X7/16KW; | N/A 3-11/16 in | N/A 7/8X7/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904335804 | N/A FCX-3-HUB-3-13/16-1"X1/2KW; | N/A 3-13/16 in | N/A 1x1/2 in | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904341393 | N/A FCX-5-HUB-3-13/16-1"X1/2KW; | N/A 3-13/16 in | N/A 1x1/2 in | N/A | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904339826 | N/A FCX-4.5-HUB-3-15/16-1"X1/2KW; | N/A 4-15/16 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904335828 | N/A FCX-3-HUB-3-3/16-3/4X3/8KW; | N/A 3-3/16 in | N/A 3/4X3/8 in | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904339833 | N/A FCX-4.5-HUB-3-3/16-3/4X3/8KW; | N/A 4-3/4 in | N/A 3/4X3/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904337112 | N/A FCX-3.5-HUB-3-3/4-7/8X7/16KW; | N/A 3-3/4 in | N/A 7/8X7/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904335842 | N/A FCX-3-HUB-3-3/8-7/8X7/16KW; | N/A 3-3/8 in | N/A 7/8X7/16 in | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904341430 | N/A FCX-5-HUB-3-3/8-7/8X7/16KW; | N/A 3-3/8 in | N/A 7/8X7/16 in | N/A | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338478 | N/A FCX-4-HUB-3-5/16-7/8X7/16KW; | N/A 3-5/16 in | N/A 7/8X7/16 in | N/A | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904335866 | N/A FCX-3-HUB-3-5/8-7/8X7/16KW; | N/A 3-5/8 in | N/A 7/8X7/16 in | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904341454 | N/A FCX-5-HUB-3-5/8-7/8X7/16KW; | N/A 3-5/8 in | N/A 7/8X7/16 in | N/A | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904334722 | N/A FCX-2.5-HUB-3-7/16-7/8X7/16KW; | N/A 5 in | N/A 7/8X7/16 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904332018 | N/A FCX-1.5-HUB-1-9/16-3/8X3/16KW; | N/A 1 9/16 in | N/A 3/8x3/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904332032 | N/A FCX-1.5-HUB-2"-1/2X1/4KW; | N/A 2 in | N/A 1/2X1/4 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904335606 | N/A FCX-3-HUB-2-1/2-5/8X5/16KW; | N/A 2-1/2 in | N/A 5/8X5/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904334487 | N/A FCX-2.5-HUB-2-1/8-1/2X1/4KW; | N/A 2-7/8 in | N/A 1/2X1/4 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904335637 | N/A FCX-3-HUB-2-11/16-5/8X5/16KW; | N/A 2-11/16 in | N/A 5/8X5/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904336924 | N/A FCX-3.5-HUB-2-13/16-3/4X3/8KW; | N/A 2-13/16 in | N/A 3/4X3/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904336948 | N/A FCX-3.5-HUB-2-3/16-1/2X1/4KW; | N/A 2-3/16 in | N/A 1/2X1/4 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904338324 | N/A FCX-4-HUB-2-3/4-5/8X5/16KW; | N/A 2-3/4 in | N/A 5/8X5/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904332148 | N/A FCX-1.5-HUB-2-5/16-5/8X5/16KW; | N/A 2 1/3 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904333329 | N/A FCX-2-HUB-2-5/8-5/8X5/16KW; | N/A 2-5/8 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904332179 | N/A FCX-1.5-HUB-2-7/16-5/8X5/16KW; | N/A 2 4/9 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904335712 | N/A FCX-3-HUB-2-7/16-5/8X5/16KW; | N/A 2-7/16 in | N/A 5/8X5/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |