Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904364491 | N/A FCXMM-1.5-HUB-SOLID | N/A 0 in | N/A | N/A 26,100 in·lb | N/A 5500 rpm | N/A 4.5 in | N/A 3.29 in | N/A |
697904364507 | N/A FCXMM-2-HUB-SOLID | N/A 0 in | N/A | N/A 44,850 in·lb | N/A 5000 rpm | N/A 5.5 in | N/A 4.21 in | N/A |
697904364514 | N/A FCXMM-2.5-HUB-RSB | N/A | N/A | N/A 79,700 in·lb | N/A 4400 rpm | N/A 6.500 in | N/A 4.97 in | N/A |
697904364521 | N/A FCXMM-3-HUB-RSB | N/A | N/A | N/A 135,700 in·lb | N/A 4000 rpm | N/A 7 in | N/A 5.88 in | N/A |
697904364538 | N/A FCXMM-3.5-HUB-RSB | N/A | N/A | N/A 203,550 in·lb | N/A 3500 rpm | N/A 7.5 in | N/A 6.87 in | N/A |
697904364545 | N/A FCXMM-4-HUB-RSB | N/A | N/A | N/A 311,540 in·lb | N/A 3000 rpm | N/A 8.25 in | N/A 8.1 in | N/A |
697904364552 | N/A FCXMM-4.5-HUB-RSB | N/A | N/A | N/A 427,460 in·lb | N/A 2700 rpm | N/A 9 in | N/A 9.09 in | N/A |
697904364569 | N/A FCXMM-5-HUB-RSB | N/A | N/A | N/A 584,890 in·lb | N/A 2500 rpm | N/A 9.5 in | N/A 10.24 in | N/A |
697904364576 | N/A FCXMM-5.5-HUB-RSB | N/A | N/A | N/A 771,300 in·lb | N/A 2200 rpm | N/A 10.5 in | N/A 11.28 in | N/A |
697904364583 | N/A FCXMM-6-HUB-RSB | N/A | N/A | N/A 1,207,500 in·lb | N/A 3,150 rpm | N/A 11.250 in | N/A 12.29 in | N/A |
697904364590 | N/A FCXMM-7-HUB-RSB | N/A | N/A | N/A 1,638,750 in·lb | N/A 2000 rpm | N/A 13.19 in | N/A 14.3 in | N/A |