Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904372205 | N/A FX-1E-HUB-RGD-1-1/4-1/4X1/8KW | N/A 1-1/4 in | N/A 1/4x1/8 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
| 697904372182 | N/A FX-1E-HUB-RGD-1-1/8-1/4X1/8KW | N/A 1-1/8 in | N/A 1/4x1/8 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
| 697904391596 | N/A FX-1E-HUB-RGD-2-3/16-1/2X1/4KW | N/A 2-3/16 in | N/A 1/2X1/4 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
| 697904376265 | N/A FX-1.5E-HUB-RGD-1-7/8-1/2X1/4KW | N/A 1-7/8 in | N/A 1/2X1/4 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904381504 | N/A FX-2E-HUB-RGD-2-1/2-5/8X5/16KW | N/A 2-1/2 in | N/A 5/8X5/16 in | N/A 44,850 in·lb5,067 N·m | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A |
| 697904381627 | N/A FX-2E-HUB-RGD-3-1/4-3/4X3/8KW | N/A 3-1/4 in | N/A 3/4X3/8 in | N/A 44,850 in·lb5,067 N·m | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A |
| 697904382204 | N/A FX-2S-HUB-RGD-2-3/8-5/8X5/16KW | N/A 2-3/8 in | N/A 5/8X5/16 in | N/A 44,850 in·lb5,067 N·m | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A |
| 697904382242 | N/A FX-2S-HUB-RGD-2-5/8-5/8X5/16KW | N/A 2-5/8 in | N/A 5/8X5/16 in | N/A 44,850 in·lb5,067 N·m | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A |
| 697904382280 | N/A FX-2S-HUB-RGD-2-7/8-3/4X3/8KW | N/A 2-7/8 in | N/A 3/4X3/8 in | N/A 44,850 in·lb5,067 N·m | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A |
| 697904388220 | N/A FX-2.5E-HUB-RGD-1-1/4-1/4X1/8KW | N/A 1-1/4 in | N/A 1/4x1/8 in | N/A 79,700 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904389586 | N/A FX-2.5S-HUB-RGD-3-7/16-7/8X7/16KW | N/A 3-7/16 in | N/A 7/8X7/16 in | N/A 79,700 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904410693 | N/A FX-3.5E-HUB-RGD-3-1/2-7/8X7/16KW | N/A 3-1/2 in | N/A 7/8X7/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904410815 | N/A FX-3.5E-HUB-RGD-4-1/4-1"X1/2KW | N/A 4-1/4 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904410679 | N/A FX-3.5E-HUB-RGD-3-3/8-7/8X7/16KW | N/A 3-3/8 in | N/A 7/8X7/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904412055 | N/A FX-3.5S-HUB-RGD-4-1/16-1"X1/2KW | N/A 4-1/16 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904421507 | N/A FX-4E-HUB-RGD-15/16-1/4X1/8KW | N/A 15/16 in | N/A 1/4x1/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904436150 | N/A FX-4.5S-HUB-RGD-2-3/8-5/8X5/16KW | N/A 2-3/8 in | N/A | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904444995 | N/A FX-5E-HUB-RGD-5-7/16-1-1/4X5/8KW | N/A 5-7/16 in | N/A | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |