Print Back
Imperial/Inch HercuFlex® Gear Couplings Hubs for FX (flanged style)
HercuFlex Rigid Hub
Unit of Measure
1 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904372205 N/A FX-1E-HUB-RGD-1-1/4-1/4X1/8KW N/A 1-1/4 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904372182 N/A FX-1E-HUB-RGD-1-1/8-1/4X1/8KW N/A 1-1/8 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904391596 N/A FX-1E-HUB-RGD-2-3/16-1/2X1/4KW N/A 2-3/16 in N/A 1/2X1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904376265 N/A FX-1.5E-HUB-RGD-1-7/8-1/2X1/4KW N/A 1-7/8 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904381504 N/A FX-2E-HUB-RGD-2-1/2-5/8X5/16KW N/A 2-1/2 in N/A 5/8X5/16 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
697904381627 N/A FX-2E-HUB-RGD-3-1/4-3/4X3/8KW N/A 3-1/4 in N/A 3/4X3/8 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
697904382204 N/A FX-2S-HUB-RGD-2-3/8-5/8X5/16KW N/A 2-3/8 in N/A 5/8X5/16 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
697904382242 N/A FX-2S-HUB-RGD-2-5/8-5/8X5/16KW N/A 2-5/8 in N/A 5/8X5/16 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
697904382280 N/A FX-2S-HUB-RGD-2-7/8-3/4X3/8KW N/A 2-7/8 in N/A 3/4X3/8 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
697904388220 N/A FX-2.5E-HUB-RGD-1-1/4-1/4X1/8KW N/A 1-1/4 in N/A 1/4x1/8 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904389586 N/A FX-2.5S-HUB-RGD-3-7/16-7/8X7/16KW N/A 3-7/16 in N/A 7/8X7/16 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904410693 N/A FX-3.5E-HUB-RGD-3-1/2-7/8X7/16KW N/A 3-1/2 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904410815 N/A FX-3.5E-HUB-RGD-4-1/4-1"X1/2KW N/A 4-1/4 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904410679 N/A FX-3.5E-HUB-RGD-3-3/8-7/8X7/16KW N/A 3-3/8 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904412055 N/A FX-3.5S-HUB-RGD-4-1/16-1"X1/2KW N/A 4-1/16 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904421507 N/A FX-4E-HUB-RGD-15/16-1/4X1/8KW N/A 15/16 in N/A 1/4x1/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904436150 N/A FX-4.5S-HUB-RGD-2-3/8-5/8X5/16KW N/A 2-3/8 in N/A N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904444995 N/A FX-5E-HUB-RGD-5-7/16-1-1/4X5/8KW N/A 5-7/16 in N/A N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
Unit of Measure
1