Part Number |
Description |
Hub Style |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
|---|---|---|---|---|
| 697904290400 | N/A FXL-1.5E-SLEEVE | N/A Exposed Bolt | N/A | N/A 6 in152.4 mm |
| 697904290547 | N/A FXL-1.5S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 6 in152.4 mm |
| 697904290394 | N/A FXL-1E-SLEEVE | N/A Exposed Bolt | N/A | N/A 4.56 in115.8 mm |
| 697904290530 | N/A FXL-1S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 4.56 in115.8 mm |
| 697904290424 | N/A FXL-2.5E-SLEEVE | N/A Exposed Bolt | N/A | N/A 8.38 in212.9 mm |
| 697904290561 | N/A FXL-2.5S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 8.38 in212.9 mm |
| 697904290417 | N/A FXL-2E-SLEEVE | N/A Exposed Bolt | N/A | N/A 7 in177.8 mm |
| 697904290554 | N/A FXL-2S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 7 in177.8 mm |
| 697904290448 | N/A FXL-3.5E-SLEEVE | N/A Exposed Bolt | N/A | N/A 11 in279.4 mm |
| 697904290585 | N/A FXL-3.5S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 11 in279.4 mm |
| 697904290431 | N/A FXL-3E-SLEEVE | N/A Exposed Bolt | N/A | N/A 9.44 in239.8 mm |
| 697904290578 | N/A FXL-3S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 9.44 in239.8 mm |
| 697904290462 | N/A FXL-4.5E-SLEEVE | N/A Exposed Bolt | N/A | N/A 13.63 in346.2 mm |
| 697904290608 | N/A FXL-4.5S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 13.63 in346.2 mm |
| 697904290455 | N/A FXL-4E-SLEEVE | N/A Exposed Bolt | N/A | N/A 12.5 in317.5 mm |
| 697904290592 | N/A FXL-4S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 12.5 in317.5 mm |
| 697904290486 | N/A FXL-5.5E-SLEEVE | N/A Exposed Bolt | N/A | N/A 16.75 in425.5 mm |
| 697904290622 | N/A FXL-5.5S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 16.75 in425.5 mm |
| 697904290479 | N/A FXL-5E-SLEEVE | N/A Exposed Bolt | N/A | N/A 15.31 in388.9 mm |
| 697904290615 | N/A FXL-5S-SLEEVE | N/A Shroudded Bolt | N/A | N/A 15.31 in388.9 mm |
| 697904290493 | N/A FXL-6E-SLEEVE | N/A Exposed Bolt | N/A | N/A 18 in457.2 mm |
| 697904290509 | N/A FXL-7-SLEEVE | N/A Exposed Bolt | N/A | N/A 20.75 in527.1 mm |