Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904330946 | N/A FCX-1-HUB-1"-1/4X1/8KW; | N/A 1 in | N/A 1/4x1/8 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
697904331813 | N/A FCX-1.5-HUB-11/16-3/16X3/32KW; | N/A 11/16 in | N/A 3/16X3/32 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904330977 | N/A FCX-1-HUB-1-1/2-3/8X3/16KW; | N/A 1-1/2 in | N/A 3/8x3/16 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
697904334364 | N/A FCX-2.5-HUB-1-1/2-3/8X3/16KW; | N/A 1-1/2 in | N/A 3/8x3/16 in | N/A 79,700 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
697904331844 | N/A FCX-1.5-HUB-1-1/4-1/4X1/8KW; | N/A 1 1/4 in | N/A 1/4x1/8 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904331875 | N/A FCX-1.5-HUB-1-13/16-1/2X1/4KW; | N/A 1 13/16 in | N/A 1/2X1/4 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904335521 | N/A FCX-3-HUB-1-13/16-1/2X1/4KW; | N/A 1-13/16 in | N/A 1/2X1/4 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
697904334395 | N/A FCX-2.5-HUB-1-15/16-1/2X1/4KW; | N/A 1-15/16 in | N/A 1/2X1/4 in | N/A 79,700 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
697904333022 | N/A FCX-2-HUB-1-3/16-1/4X1/8KW; | N/A 1-3/16 in | N/A 1/4x1/8 in | N/A 44,850 in·lb5,067 N·m | N/A 5000 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
697904331912 | N/A FCX-1.5-HUB-1-3/4-3/8X3/16KW; | N/A 1 3/4 in | N/A 3/8x3/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904334517 | N/A FCX-2.5-HUB-2-15/16-3/4X3/8KW; | N/A 2-15/16 in | N/A 3/4X3/8 in | N/A 79,700 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
697904339888 | N/A FCX-4.5-HUB-3-7/16-7/8X7/16KW; | N/A 3-7/16 in | N/A 7/8X7/16 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904340020 | N/A FCX-4.5-HUB-4-5/16-1"X1/2KW; | N/A 4-5/16 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904340068 | N/A FCX-4.5-HUB-4-9/16-1-1/4X5/8KW; | N/A 4-9/16 in | N/A 1-1/4x5/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904338683 | N/A FCX-4-HUB-5"-1-1/4X5/8KW; | N/A 5 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
697904331806 | N/A FCX-1.5-HUB-1"-1/4X1/8KW; | N/A 1 in | N/A 1/4x1/8 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904332933 | N/A FCX-2-HUB-11/16-3/16X3/32KW; | N/A 11/16 in | N/A 3/16X3/32 in | N/A 44,850 in·lb5,067 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
697904331837 | N/A FCX-1.5-HUB-1-1/2-3/8X3/16KW; | N/A 1 1/2 in | N/A 3/8x3/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904335491 | N/A FCX-3-HUB-1-1/2-3/8X3/16KW; | N/A 1-1/2 in | N/A 3/8x3/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
697904332964 | N/A FCX-2-HUB-1-1/4-1/4X1/8KW; | N/A 1-1/4 in | N/A 1/4x1/8 in | N/A 44,850 in·lb5,067 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
697904331868 | N/A FCX-1.5-HUB-1-11/16-3/8X3/16KW; | N/A 1 11/16 in | N/A 3/8x3/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904332995 | N/A FCX-2-HUB-1-13/16-1/2X1/4KW; | N/A 1-13/16 in | N/A 1/2X1/4 in | N/A 44,850 in·lb5,067 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
697904331882 | N/A FCX-1.5-HUB-1-15/16-1/2X1/4KW; | N/A 1 15/16 in | N/A 1/4x1/8 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
697904335538 | N/A FCX-3-HUB-1-15/16-1/2X1/4KW; | N/A 1-15/16 in | N/A 1/2X1/4 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
697904331028 | N/A FCX-1-HUB-13/16-3/16X3/32KW; | N/A 13/16 in | N/A 3/16X3/32 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |