Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904339857 | N/A FCX-4.5-HUB-3-3/8-7/8X7/16KW; | N/A 4-5/16 in | N/A 7/8X7/16 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904337136 | N/A FCX-3.5-HUB-3-5/16-7/8X7/16KW; | N/A 3-5/16 in | N/A 7/8X7/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
697904334715 | N/A FCX-2.5-HUB-3-5/8-7/8X7/16KW; | N/A 4-7/16 in | N/A 7/8X7/16 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
697904339871 | N/A FCX-4.5-HUB-3-5/8-7/8X7/16KW; | N/A 4-7/8 in | N/A 7/8X7/16 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904338492 | N/A FCX-4-HUB-3-7/16-7/8X7/16KW; | N/A 3-7/16 in | N/A 7/8X7/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
697904338508 | N/A FCX-4-HUB-3-7/8-1"X1/2KW; | N/A 3-7/8 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
697904337174 | N/A FCX-3.5-HUB-3-9/16-7/8X7/16KW; | N/A 3-9/16 in | N/A 7/8X7/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
697904341485 | N/A FCX-5-HUB-3-9/16-7/8X7/16KW; | N/A 3-9/16 in | N/A 7/8X7/16 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
697904338522 | N/A FCX-4-HUB-4"-1"X1/2KW; | N/A 4 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
697904341492 | N/A FCX-5-HUB-4"-1"X1/2KW; | N/A 4 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
697904337198 | N/A FCX-3.5-HUB-4-1/16-1"X1/2KW; | N/A 4-1/16 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
697904341508 | N/A FCX-5-HUB-4-1/16-1"X1/2KW; | N/A 4-1/16 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
697904337204 | N/A FCX-3.5-HUB-4-1/2-1"X1/2KW; | N/A 4-1/2 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
697904337211 | N/A FCX-3.5-HUB-4-1/4-1"X1/2KW; | N/A 4-1/4 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
697904341522 | N/A FCX-5-HUB-4-1/4-1"X1/2KW; | N/A 4-1/4 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
697904338560 | N/A FCX-4-HUB-4-1/8-1"X1/2KW; | N/A 4-1/8 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
697904337235 | N/A FCX-3.5-HUB-4-11/16-1-1/4X5/8KW; | N/A 4-11/16 in | N/A 1-1/4x5/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
697904341546 | N/A FCX-5-HUB-4-11/16-1-1/4X5/8KW; | N/A 4-11/16 in | N/A 1-1/4x5/8 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
697904338577 | N/A FCX-4-HUB-4-11/16-1-1/4X5/8KW; | N/A 4-11/16 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
697904339970 | N/A FCX-4.5-HUB-4-13/16-1-1/4X5/8KW; | N/A 6-1/16 in | N/A 1-1/4x5/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904341553 | N/A FCX-5-HUB-4-13/16-1-1/4X5/8KW; | N/A 4-13/16 in | N/A 1-1/4x5/8 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
697904339987 | N/A FCX-4.5-HUB-4-15/16-1-1/4X5/8KW; | N/A 6-1/4 in | N/A 1-1/4x5/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904341560 | N/A FCX-5-HUB-4-15/16-1-1/4X5/8KW; | N/A 4-15/16 in | N/A 1-1/4x5/8 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
697904339994 | N/A FCX-4.5-HUB-4-3/16-1"X1/2KW; | N/A 6-3/4 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
697904337266 | N/A FCX-3.5-HUB-4-3/16-1"X1/2KW; | N/A 4-3/16 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |