Print Back
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
FXCX HercuFlex Universal Hub Dim Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904337273 N/A FCX-3.5-HUB-4-3/4-1-1/4X5/8KW; N/A 4-3/4 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904340006 N/A FCX-4.5-HUB-4-3/4-1-1/4X5/8KW; N/A 6-7/16 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904338621 N/A FCX-4-HUB-4-3/8-1"X1/2KW; N/A 4-3/8 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904333237 N/A FCX-2-HUB-2-15/16-3/4X3/8KW; N/A 2-15/16 in N/A 3/4X3/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904333275 N/A FCX-2-HUB-2-3/4-5/8X5/16KW; N/A 2-3/4 in N/A 5/8X5/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904333282 N/A FCX-2-HUB-2-3/8-5/8X5/16KW; N/A 2-3/8 in N/A 5/8X5/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904334555 N/A FCX-2.5-HUB-2-5/16-5/8X5/16KW; N/A 3-11/16 in N/A 5/8X5/16 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904335705 N/A FCX-3-HUB-2-5/8-5/8X5/16KW; N/A 2-5/8 in N/A 5/8X5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904334579 N/A FCX-2.5-HUB-2-7/16-5/8X5/16KW; N/A 3-3/16 in N/A 5/8X5/16 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904335729 N/A FCX-3-HUB-2-7/8-3/4X3/8KW; N/A 2-7/8 in N/A 3/4X3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904338355 N/A FCX-4-HUB-2-9/16-5/8X5/16KW; N/A 2-9/16 in N/A 5/8X5/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904335743 N/A FCX-3-HUB-3"-3/4X3/8KW; N/A 3 in N/A 3/4X3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904332216 N/A FCX-1.5-HUB-3/4-3/16X3/32KW; N/A 3/4 in N/A 3/16X3/32 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904333442 N/A FCX-2-HUB-3-1/16-3/4X3/8KW; N/A 3-1/16 in N/A 3/4X3/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904341348 N/A FCX-5-HUB-3-1/16-3/4X3/8KW; N/A 3-1/16 in N/A 3/4X3/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904339772 N/A FCX-4.5-HUB-3-1/2-7/8X7/16KW; N/A 4 in N/A 7/8X7/16 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904338393 N/A FCX-4-HUB-3-1/4-3/4X3/8KW; N/A 3-1/4 in N/A 3/4X3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904334647 N/A FCX-2.5-HUB-3-1/8-3/4X3/8KW; N/A 4-1/2 in N/A 3/4X3/8 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904341379 N/A FCX-5-HUB-3-1/8-3/4X3/8KW; N/A 3-1/8 in N/A 3/4X3/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904341386 N/A FCX-5-HUB-3-11/16-7/8X7/16KW; N/A 3-11/16 in N/A 7/8X7/16 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338423 N/A FCX-4-HUB-3-13/16-1"X1/2KW; N/A 3-13/16 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904338430 N/A FCX-4-HUB-3-15/16-1"X1/2KW; N/A 3-15/16 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904338447 N/A FCX-4-HUB-3-3/16-3/4X3/8KW; N/A 3-13/16 in N/A 3/4X3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904335835 N/A FCX-3-HUB-3-3/4-7/8X7/16KW; N/A 3-3/4 in N/A 7/8X7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904334692 N/A FCX-2.5-HUB-3-3/8-7/8X7/16KW; N/A 4-3/8 in N/A 7/8X7/16 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
Unit of Measure
« 11 12 13 14 15 »