COMPANY HEADER
Print Back
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

232/500KYMBW906AC3 N/A N/A 36.221 in N/A 13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
232/500KYMBW906AC4 N/A N/A 36.221 in N/A 13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
232/530KYMBW906A N/A N/A 38.583 in N/A 13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
232/530KYMBW906AC3 N/A N/A 38.583 in N/A 13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
232/560KYMBW906A N/A N/A 40.551 in N/A 14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
232/670KYMDW906A N/A N/A 48.032 in N/A 17.2440 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A CAD Icon (for items table)
232/900KYMDW40W874C2 N/A N/A 62.205 in N/A 20.2760 in N/A 52300000 N11800000 lbf N/A 27700000 N6230000 lbf N/A 100 rpm N/A 110 rpm N/A YMD N/A Brass N/A CAD Icon (for items table)
239/560YMBW40IW902 N/A N/A 29.528 in N/A 5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/600KYMBW906A N/A N/A 31.496 in N/A 5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/600KYMBW906AC3 N/A N/A 31.496 in N/A 5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/630KYMBW906A N/A N/A 33.465 in N/A 6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/710KYMBW906A N/A N/A 37.402 in N/A 7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/710KYMBW906AC3 N/A N/A 37.402 in N/A 7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/710YMBW906A N/A N/A 37.402 in N/A 7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/750KYMBW906A N/A N/A 39.3700 in N/A 7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/850KYMBW40IW534 N/A N/A 44.095 in N/A 7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/850KYMBW906A N/A N/A 44.095 in N/A 7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
239/850KYMBW906AC3 N/A N/A 44.095 in N/A 7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
241/500KYMDW40W507 N/A N/A 32.6770 in N/A 12.7950 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A YMD N/A Brass N/A CAD Icon (for items table)
241/750KYMDW40W886B N/A N/A 48.032 in N/A 18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A YMD N/A Brass N/A CAD Icon (for items table)
22238KEMBW33W40IC4 N/A N/A 13.3858 in N/A 3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
22244KEMBW40IW534 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
22244KEMBW40IW534C4 N/A N/A 15.748 in N/A 4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
22324EMW33W800W40IC4 N/A N/A 10.2359 in N/A 3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A EM N/A Brass N/A CAD Icon (for items table)
22328EMW33W800W40IC4 N/A N/A 11.8106 in N/A 4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »