Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22336EMBW33W40C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W40W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22344EMBW33W40W45AC3 | N/A 220 mm | N/A 460 mm18.1100 in | N/A 145 mm5.7090 in | N/A 3240000 N729000 lbf | N/A 2740000 N615000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 22348EMBW40IW534 | N/A 240 mm | N/A 500 mm19.685 in | N/A 155 mm6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 22348EMBW40IW534C3 | N/A 240 mm | N/A 500 mm19.685 in | N/A 155 mm6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23044KEMW33W40IC4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23052KEMBW40IW534C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056KEMBW40IW534C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534C3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534C4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23068KEMBW40IW534 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23068KEMBW40IW534C4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906A | N/A 360 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC2 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC3 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC4 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080EMBW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080KEMBW906A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080KEMBW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23084KYMBW906AC4 | N/A 420 mm | N/A 620 mm24.409 in | N/A 150 mm5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 630 rpm | N/A 730 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906A | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC2 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC4 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906BC4 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23092KYMBW33W40W45AC7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW40IW534C4 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW906A | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW906AC3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW906AC4 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096YMBW40IW507C2 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23140KEMBW40IW534C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 23140KEMBW40IW534C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 23144EMBW33W40C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23144KEMBW40IW534C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148EMBW33W40C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148KEMBW40IW534 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148KEMBW40IW534C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148KEMBW40IW534C4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152KEMBW40IW534 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152KEMBW40IW534C3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152KEMBW40IW534C4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152EMBW33W40W45AC3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23160EMBW33W40W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23160EMBW33W40W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23160KEMBW40IW534C4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW40IW534 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm | N/A EMB | N/A Brass |
N/A
|