Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22336EMBW33W40C3 | N/A | N/A 14.9606 in | N/A 4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W40W45AC3 | N/A | N/A 16.5354 in | N/A 5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22344EMBW33W40W45AC3 | N/A | N/A 18.1100 in | N/A 5.7090 in | N/A 3240000 N729000 lbf | N/A 2740000 N615000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 22348EMBW40IW534 | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 22348EMBW40IW534C3 | N/A | N/A 19.685 in | N/A 6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23044KEMW33W40IC4 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23052KEMBW40IW534C3 | N/A | N/A 15.748 in | N/A 4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534C4 | N/A | N/A 15.748 in | N/A 4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534 | N/A | N/A 15.748 in | N/A 4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056KEMBW40IW534C4 | N/A | N/A 16.535 in | N/A 4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534 | N/A | N/A 18.898 in | N/A 4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534C3 | N/A | N/A 18.898 in | N/A 4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534C4 | N/A | N/A 18.898 in | N/A 4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 890 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23068KEMBW40IW534 | N/A | N/A 20.472 in | N/A 5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23068KEMBW40IW534C4 | N/A | N/A 20.472 in | N/A 5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906A | N/A | N/A 21.2600 in | N/A 5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC2 | N/A | N/A 21.2600 in | N/A 5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC3 | N/A | N/A 21.2600 in | N/A 5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC4 | N/A | N/A 21.2600 in | N/A 5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 780 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080EMBW906AC3 | N/A | N/A 23.6220 in | N/A 5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080KEMBW906A | N/A | N/A 23.6220 in | N/A 5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080KEMBW906AC3 | N/A | N/A 23.6220 in | N/A 5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23084KYMBW906AC4 | N/A | N/A 24.409 in | N/A 5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 630 rpm | N/A 730 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906A | N/A | N/A 25.591 in | N/A 6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC2 | N/A | N/A 25.591 in | N/A 6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|