Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23088KYMBW906AC3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC4 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906BC4 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm | N/A YMB | N/A Brass |
N/A
|
| 23092KYMBW33W40W45AC7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW40IW534C4 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW906A | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW906AC3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096KYMBW906AC4 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23096YMBW40IW507C2 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 23140KEMBW40IW534C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 23140KEMBW40IW534C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 2290000 N514000 lbf | N/A 1660000 N373000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 23144EMBW33W40C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23144KEMBW40IW534C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148EMBW33W40C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148KEMBW40IW534 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148KEMBW40IW534C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23148KEMBW40IW534C4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152KEMBW40IW534 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152KEMBW40IW534C3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152KEMBW40IW534C4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23152EMBW33W40W45AC3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm | N/A EMB | N/A Brass |
N/A
|
| 23160EMBW33W40W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23160EMBW33W40W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23160KEMBW40IW534C4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW40IW534 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 630 rpm | N/A 700 rpm | N/A EMB | N/A Brass |
N/A
|