COMPANY HEADER
Print Back
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23088KYMBW906AC3 N/A N/A 25.591 in N/A 6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23088KYMBW906AC4 N/A N/A 25.591 in N/A 6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23088KYMBW906BC4 N/A N/A 25.591 in N/A 6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23092KYMBW33W40W45AC7 N/A N/A 26.7720 in N/A 6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW40IW534C4 N/A N/A 27.5590 in N/A 6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW906A N/A N/A 27.5590 in N/A 6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW906AC3 N/A N/A 27.5590 in N/A 6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW906AC4 N/A N/A 27.5590 in N/A 6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096YMBW40IW507C2 N/A N/A 27.5590 in N/A 6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23140KEMBW40IW534C3 N/A N/A 13.3858 in N/A 4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23140KEMBW40IW534C4 N/A N/A 13.3858 in N/A 4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23144EMBW33W40C3 N/A N/A 14.5669 in N/A 4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23144KEMBW40IW534C4 N/A N/A 14.5669 in N/A 4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148EMBW33W40C3 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148KEMBW40IW534 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148KEMBW40IW534C3 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148KEMBW40IW534C4 N/A N/A 15.748 in N/A 5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152KEMBW40IW534 N/A N/A 17.323 in N/A 5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152KEMBW40IW534C3 N/A N/A 17.323 in N/A 5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152KEMBW40IW534C4 N/A N/A 17.323 in N/A 5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152EMBW33W40W45AC3 N/A N/A 17.323 in N/A 5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23160EMBW33W40W45A N/A N/A 19.685 in N/A 6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23160EMBW33W40W45AC2 N/A N/A 19.685 in N/A 6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23160KEMBW40IW534C4 N/A N/A 19.685 in N/A 6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23164KEMBW40IW534 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »