COMPANY HEADER
Print Back
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 6 7 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23260KEMBW906AC3 N/A N/A 21.2600 in N/A 7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23260KEMBW906AC4 N/A N/A 21.2600 in N/A 7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23264KEMBW906A N/A N/A 22.8350 in N/A 8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23264KEMBW906AC3 N/A N/A 22.8350 in N/A 8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23264KEMBW906AC4 N/A N/A 22.8350 in N/A 8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23268KYMBW40IW534C3 N/A N/A 24.409 in N/A 8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23268KYMBW906A N/A N/A 24.409 in N/A 8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23268KYMBW906AC3 N/A N/A 24.409 in N/A 8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23272KYMBW40IW534 N/A N/A 25.591 in N/A 9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23272KYMBW40IW534C3 N/A N/A 25.591 in N/A 9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23272KYMBW906AC3 N/A N/A 25.591 in N/A 9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23276KYMBW906A N/A N/A 26.7720 in N/A 9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23276KYMBW906AC3 N/A N/A 26.7720 in N/A 9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23276KYMBW906AC4 N/A N/A 26.7720 in N/A 9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23276KYMBW906AW6R N/A N/A 26.7720 in N/A 9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23276YMBW33W40W45AC3 N/A N/A 26.7720 in N/A 9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23280KYMBW906A N/A N/A 28.3470 in N/A 10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23280KYMBW906AC3 N/A N/A 28.3470 in N/A 10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23280KYMBW906AC4 N/A N/A 28.3470 in N/A 10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23280YMBW906A N/A N/A 28.3470 in N/A 10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23280YMBW906AC4 N/A N/A 28.3470 in N/A 10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23284KYMBW906A N/A N/A 29.9210 in N/A 10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23284KYMBW906AC3 N/A N/A 29.9210 in N/A 10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23284KYMBW906AC4 N/A N/A 29.9210 in N/A 10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23292KYMBW906A N/A N/A 32.6770 in N/A 11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
Unit of Measure
« 6 7