Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23292KYMBW906AC3 | N/A | N/A 32.6770 in | N/A 11.6540 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 23296KYMBW906A | N/A | N/A 34.2520 in | N/A 12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 23956EMBW33W40I | N/A | N/A 14.9606 in | N/A 2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956EMBW33W40IC3 | N/A | N/A 14.9606 in | N/A 2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956KEMBW33W40IC4 | N/A | N/A 14.9606 in | N/A 2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23968EMBW33W40I | N/A | N/A 18.1100 in | N/A 3.543 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23968EMBW33W40IC3 | N/A | N/A 18.1100 in | N/A 3.543 in | N/A 2990000 N673000 lbf | N/A 1670000 N376000 lbf | N/A 840 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23996KYMBW40IW534 | N/A | N/A 25.591 in | N/A 5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 640 rpm | N/A YMB | N/A Brass |
N/A
|
| 24048EMBW27W40W507C3 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 2900000 N652000 lbf | N/A 1790000 N403000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 24056KEMBW33W40C3 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 770 rpm | N/A 870 rpm | N/A EMB | N/A Brass |
N/A
|
| 24080EMBW507W40C3 | N/A | N/A 23.6220 in | N/A 7.874 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm | N/A EMB | N/A Brass |
N/A
|
| 24084YMBW507W40C3 | N/A | N/A 24.409 in | N/A 7.874 in | N/A 8630000 N1940000 lbf | N/A 4390000 N987000 lbf | N/A 450 rpm | N/A 500 rpm | N/A YMB | N/A Brass |
N/A
|
| 24140KEMBW33W40IC3 | N/A | N/A 13.3858 in | N/A 5.5118 in | N/A 2930000 N658000 lbf | N/A 2030000 N456000 lbf | N/A 800 rpm | N/A 870 rpm | N/A EMB | N/A Brass |
N/A
|
| 24156KEMBW40IW534C4 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm | N/A EMB | N/A Brass |
N/A
|
| 24160EMBW40EW534C2 | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm | N/A EMB | N/A Brass |
N/A
|
| 24180KYMBW906AC3 | N/A | N/A 25.591 in | N/A 9.8430 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 300 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 24180YMBW33W45W40IC2 | N/A | N/A 25.591 in | N/A 9.8430 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 300 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 24188KYMBW906AC4 | N/A | N/A 28.3470 in | N/A 11.0240 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|