COMPANY HEADER
Print Back
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

230/500KYMBW906A N/A N/A 28.3470 in N/A 6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/500KYMBW906AC3 N/A N/A 28.3470 in N/A 6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/530KYMBW40IW534C3 N/A N/A 30.709 in N/A 7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/530KYMBW906A N/A N/A 30.709 in N/A 7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/530KYMBW906AC3 N/A N/A 30.709 in N/A 7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/560KYMBW906A N/A N/A 32.2840 in N/A 7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/560KYMBW906AC3 N/A N/A 32.2840 in N/A 7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/600KYMBW906A N/A N/A 34.2520 in N/A 7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/600KYMBW906AC3 N/A N/A 34.2520 in N/A 7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/670KYMBW906AC3 N/A N/A 38.583 in N/A 9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/850KYMBW906AC3 N/A N/A 48.032 in N/A 10.7087 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
230/950YMDW896W40C0 N/A N/A 53.543 in N/A 11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 230 rpm N/A 250 rpm N/A YMD N/A Brass N/A CAD Icon (for items table)
230/950YMDW896W40C2 N/A N/A 53.543 in N/A 11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 230 rpm N/A 250 rpm N/A YMD N/A Brass N/A CAD Icon (for items table)
231/500KYMBW906A N/A N/A 32.6770 in N/A 10.3940 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/530KYMBW37W906A N/A N/A 34.2520 in N/A 10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/530KYMBW37W906AC3 N/A N/A 34.2520 in N/A 10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/530KYMBW37W906AC4 N/A N/A 34.2520 in N/A 10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/530KYMBW906A N/A N/A 34.2520 in N/A 10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/530KYMBW906AC3 N/A N/A 34.2520 in N/A 10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/560KYMBW37W906AC4 N/A N/A 36.221 in N/A 11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/560KYMBW906A N/A N/A 36.221 in N/A 11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/560KYMBW906AC3 N/A N/A 36.221 in N/A 11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/630KYMBW37W906AC4 N/A N/A 40.551 in N/A 12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
231/670KYMBW906B N/A N/A 42.913 in N/A 13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
232/500KYMBW906A N/A N/A 36.221 in N/A 13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »