Part Number |
Description |
Bore Diameter |
Type |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514437079 | N/A HEC-3-3/4-PULLEY | N/A 3/4 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.750 in | N/A 19.00 lb | N/A 37079 |
| 68514437099 | N/A HEC-3-1-1/8-PULLEY | N/A 1 1/8 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.750 in | N/A 19.00 lb | N/A 37099 |
| 68514437431 | N/A HEC-3-7/8-PULLEY | N/A 7/8 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.750 in | N/A 19.00 lb | N/A 37431 |
| 68514440667 | N/A HEC-3-1"-PULLEY | N/A 1 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.750 in | N/A 19.00 lb | N/A 40667 |