Part Number |
Description |
Bore Diameter |
Type |
Outside Diameter |
Overall Length |
Belt Top Width (Dimension B) |
Bore Depth (Dimension E) |
|---|---|---|---|---|---|---|---|
| 68514442900 | N/A HLA-3-3/4-PULLEY | N/A 3/4 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |
| 68514442901 | N/A HLA-3-7/8-PULLEY | N/A 7/8 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |
| 68514442924 | N/A HLA-3-1"-PULLEY | N/A 1 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |
| 68514442925 | N/A HLA-3-1-1/8-PULLEY | N/A 1 1/8 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |