Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| HAB-3T | N/A Plain | N/A .1900 in | N/A .5625 in | N/A .500 in | N/A .210 in | N/A 17 º | N/A 6,334 lbs |
N/A
|
| HAB-3TG | N/A Grooved | N/A .1900 in | N/A .5625 in | N/A .500 in | N/A .210 in | N/A 17 º | N/A 6,334 lbs |
N/A
|
| HAB-4T | N/A Plain | N/A .2500 in | N/A .7400 in | N/A .593 in | N/A .255 in | N/A 24 º | N/A 7,560 lbs |
N/A
|
| HAB-4TG | N/A Grooved | N/A .2500 in | N/A .7400 in | N/A .593 in | N/A .255 in | N/A 24 º | N/A 7,560 lbs |
N/A
|
| HAB-5T | N/A Plain | N/A .3125 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A 16,975 lbs |
N/A
|
| HAB-5TG | N/A Grooved | N/A .3125 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A 16,975 lbs |
N/A
|
| HAB-5T-3 | N/A Plain | N/A .3125 in | N/A .6875 in | N/A .625 in | N/A .255 in | N/A 20 º | N/A 15,033 lbs |
N/A
|
| HAB-5TG-3 | N/A Grooved | N/A .3125 in | N/A .6875 in | N/A .625 in | N/A .255 in | N/A 20 º | N/A 15,033 lbs |
N/A
|
| HAB-6T | N/A Plain | N/A .3750 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A 16,975 lbs |
N/A
|
| HAB-6TG | N/A Grooved | N/A .3750 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A 16,975 lbs |
N/A
|
| HAB-7T | N/A Plain | N/A .4375 in | N/A 1.0000 in | N/A .875 in | N/A .345 in | N/A 22 º | N/A 19,018 lbs |
N/A
|
| HAB-7TG | N/A Grooved | N/A .4375 in | N/A 1.0000 in | N/A .875 in | N/A .345 in | N/A 22 º | N/A 19,018 lbs |
N/A
|
| HAB-8T | N/A Plain | N/A .5000 in | N/A 1.1250 in | N/A .937 in | N/A .401 in | N/A 20 º | N/A 25,263 lbs |
N/A
|
| HAB-8TG | N/A Grooved | N/A .5000 in | N/A 1.1250 in | N/A .937 in | N/A .401 in | N/A 20 º | N/A 25,263 lbs |
N/A
|
| HAB-10T | N/A Plain | N/A .6250 in | N/A 1.3750 in | N/A 1.200 in | N/A .567 in | N/A 20 º | N/A 44,651 lbs |
N/A
|
| HAB-10TG | N/A Grooved | N/A .6250 in | N/A 1.3750 in | N/A 1.200 in | N/A .567 in | N/A 20 º | N/A 44,651 lbs |
N/A
|
| HAB-12T | N/A Plain | N/A .7500 in | N/A 1.5625 in | N/A 1.280 in | N/A .620 in | N/A 18 º | N/A 53,707 lbs |
N/A
|
| HAB-12TG | N/A Grooved | N/A .7500 in | N/A 1.5625 in | N/A 1.280 in | N/A .620 in | N/A 18 º | N/A 53,707 lbs |
N/A
|
| HAB-14T | N/A Plain | N/A .8750 in | N/A 1.7500 in | N/A 1.400 in | N/A .630 in | N/A 18 º | N/A 72,424 lbs |
N/A
|
| HAB-14TG | N/A Grooved | N/A .8750 in | N/A 1.7500 in | N/A 1.400 in | N/A .630 in | N/A 18 º | N/A 72,424 lbs |
N/A
|