Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Clearance in. |
Radial Static Limit Load Capacity |
BC |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
HAB-3E-3 | N/A Plain | N/A .1900 in | N/A .5625 in | N/A .500 in | N/A .210 in | N/A 13 º | N/A .002 Max. | N/A 6,334 lbs | N/A .010 in |
N/A ![]() |
HAB-3EG-3 | N/A Grooved | N/A .1900 in | N/A .5625 in | N/A .500 in | N/A .210 in | N/A 13 º | N/A .002 Max. | N/A 6,334 lbs | N/A .010 in |
N/A ![]() |
HAB-4E | N/A Plain | N/A .2500 in | N/A .7400 in | N/A .593 in | N/A .255 in | N/A 23 º | N/A .002 Max. | N/A 10,564 lbs | N/A .010 in |
N/A ![]() |
HAB-4EG | N/A Grooved | N/A .2500 in | N/A .7400 in | N/A .593 in | N/A .255 in | N/A 23 º | N/A .002 Max. | N/A 10,564 lbs | N/A .010 in |
N/A ![]() |
HAB-5E-4 | N/A Plain | N/A .3125 in | N/A .6875 in | N/A .625 in | N/A .255 in | N/A 18 º | N/A .002 Max. | N/A 10,564 lbs | N/A .010 in |
N/A ![]() |
HAB-5EG-4 | N/A Grooved | N/A .3125 in | N/A .6875 in | N/A .625 in | N/A .255 in | N/A 18 º | N/A .002 Max. | N/A 10,564 lbs | N/A .010 in |
N/A ![]() |
HAB-6E | N/A Plain | N/A .3750 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A .002 Max. | N/A 18,881 lbs | N/A .010 in |
N/A ![]() |
HAB-6EG | N/A Grooved | N/A .3750 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A .002 Max. | N/A 18,881 lbs | N/A .010 in |
N/A ![]() |
HAB-7E | N/A Plain | N/A .4375 in | N/A 1.0000 in | N/A .875 in | N/A .345 in | N/A 21 º | N/A .002 Max. | N/A 21,302 lbs | N/A .010 in |
N/A ![]() |
HAB-7EG | N/A Grooved | N/A .4375 in | N/A 1.0000 in | N/A .875 in | N/A .345 in | N/A 21 º | N/A .002 Max. | N/A 21,302 lbs | N/A .010 in |
N/A ![]() |
HAB-8E | N/A Plain | N/A .5000 in | N/A 1.1250 in | N/A .937 in | N/A .401 in | N/A 19 º | N/A .002 Max. | N/A 28,326 lbs | N/A .010 in |
N/A ![]() |
HAB-8EG | N/A Grooved | N/A .5000 in | N/A 1.1250 in | N/A .937 in | N/A .401 in | N/A 19 º | N/A .002 Max. | N/A 28,326 lbs | N/A .010 in |
N/A ![]() |
HAB-10E | N/A Plain | N/A .6250 in | N/A 1.3750 in | N/A 1.200 in | N/A .567 in | N/A 19 º | N/A .002 Max. | N/A 49,837 lbs | N/A .010 in |
N/A ![]() |
HAB-10EG | N/A Grooved | N/A .6250 in | N/A 1.3750 in | N/A 1.200 in | N/A .567 in | N/A 19 º | N/A .002 Max. | N/A 49,837 lbs | N/A .010 in |
N/A ![]() |
HAB-12E | N/A Plain | N/A .7500 in | N/A 1.5625 in | N/A 1.280 in | N/A .620 in | N/A 18 º | N/A .002 Max. | N/A 60,013 lbs | N/A .020 in |
N/A ![]() |
HAB-12EG | N/A Grooved | N/A .7500 in | N/A 1.5625 in | N/A 1.280 in | N/A .620 in | N/A 18 º | N/A .002 Max. | N/A 60,013 lbs | N/A .020 in |
N/A ![]() |
HAB-14E | N/A Plain | N/A .8750 in | N/A 1.7500 in | N/A 1.400 in | N/A .625 in | N/A 17 º | N/A .002 Max. | N/A 67,810 lbs | N/A .020 in |
N/A ![]() |
HAB-14EG | N/A Grooved | N/A .8750 in | N/A 1.7500 in | N/A 1.400 in | N/A .625 in | N/A 17 º | N/A .002 Max. | N/A 67,810 lbs | N/A .020 in |
N/A ![]() |
HAB-16E | N/A Plain | N/A 1.0000 in | N/A 2.1250 in | N/A 1.875 in | N/A .835 in | N/A 20 º | N/A .002 Max. | N/A 110,530 lbs | N/A .020 in |
N/A ![]() |
HAB-16EG | N/A Grooved | N/A 1.0000 in | N/A 2.1250 in | N/A 1.875 in | N/A .835 in | N/A 20 º | N/A .002 Max. | N/A 110,530 lbs | N/A .020 in |
N/A ![]() |
HAB-18E | N/A Plain | N/A 1.1250 in | N/A 2.3125 in | N/A 1.875 in | N/A .942 in | N/A 20 º | N/A .002 Max. | N/A 136,957 lbs | N/A .020 in |
N/A ![]() |
HAB-18EG | N/A Grooved | N/A 1.1250 in | N/A 2.3125 in | N/A 1.875 in | N/A .942 in | N/A 20 º | N/A .002 Max. | N/A 136,957 lbs | N/A .020 in |
N/A ![]() |
HAB-20E | N/A Plain | N/A 1.2500 in | N/A 2.5000 in | N/A 1.875 in | N/A 1.005 in | N/A 21 º | N/A .002 Max. | N/A 159,756 lbs | N/A .020 in |
N/A ![]() |
HAB-20EG | N/A Grooved | N/A 1.2500 in | N/A 2.5000 in | N/A 1.875 in | N/A 1.005 in | N/A 21 º | N/A .002 Max. | N/A 159,756 lbs | N/A .020 in |
N/A ![]() |
HAB-22E | N/A Plain | N/A 1.3750 in | N/A 2.7500 in | N/A 2.125 in | N/A 1.097 in | N/A 22 º | N/A .002 Max. | N/A 194,078 lbs | N/A .020 in |
N/A ![]() |