Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated - PTFE Lined.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: PNB-5TG
  PNB-TG and PNB-T product image
PNB-TG & PNB-T Dimensional Drawing
Unit of Measure
1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load

CAD

PNB-3T N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A 10 º N/A 3,975 lbs N/A CAD
PNB-3TG N/A Grooved N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A 10 º N/A 3,975 lbs N/A CAD
PNB-4T N/A Plain N/A .2500 in N/A .6562 in N/A .343 in N/A .250 in N/A 10 º N/A 6,040 lbs N/A CAD
PNB-4TG N/A Grooved N/A .2500 in N/A .6562 in N/A .343 in N/A .250 in N/A 10 º N/A 6,040 lbs N/A CAD
PNB-5T N/A Plain N/A .3125 in N/A .7500 in N/A .375 in N/A .281 in N/A 10 º N/A 8,750 lbs N/A CAD
PNB-5TG N/A Grooved N/A .3125 in N/A .7500 in N/A .375 in N/A .281 in N/A 10 º N/A 8,750 lbs N/A CAD
PNB-6T N/A Plain N/A .3750 in N/A .8125 in N/A .406 in N/A .312 in N/A 9 º N/A 10,540 lbs N/A CAD
PNB-6TG N/A Grooved N/A .3750 in N/A .8125 in N/A .406 in N/A .312 in N/A 9 º N/A 10,540 lbs N/A CAD
PNB-7T N/A Plain N/A .4375 in N/A .9062 in N/A .437 in N/A .343 in N/A 8 º N/A 13,200 lbs N/A CAD
PNB-7TG N/A Grooved N/A .4375 in N/A .9062 in N/A .437 in N/A .343 in N/A 8 º N/A 13,200 lbs N/A CAD
PNB-8T N/A Plain N/A .5000 in N/A 1.0000 in N/A .500 in N/A .390 in N/A 8 º N/A 17,900 lbs N/A CAD
PNB-8TG N/A Grooved N/A .5000 in N/A 1.0000 in N/A .500 in N/A .390 in N/A 8 º N/A 17,900 lbs N/A CAD
PNB-9T N/A Plain N/A .5625 in N/A 1.0937 in N/A .562 in N/A .437 in N/A 8 º N/A 23,200 lbs N/A CAD
PNB-9TG N/A Grooved N/A .5625 in N/A 1.0937 in N/A .562 in N/A .437 in N/A 8 º N/A 23,200 lbs N/A CAD
PNB-10T N/A Plain N/A .6250 in N/A 1.1875 in N/A .625 in N/A .500 in N/A 8 º N/A 30,500 lbs N/A CAD
PNB-10TG N/A Grooved N/A .6250 in N/A 1.1875 in N/A .625 in N/A .500 in N/A 8 º N/A 30,500 lbs N/A CAD
PNB-12T N/A Plain N/A .7500 in N/A 1.4375 in N/A .750 in N/A .593 in N/A 8 º N/A 46,400 lbs N/A CAD
PNB-12TG N/A Grooved N/A .7500 in N/A 1.4375 in N/A .750 in N/A .593 in N/A 8 º N/A 46,400 lbs N/A CAD
Unit of Measure
1