Part Number |
Description |
Outside Diameter |
Coupling Size |
Coupling Type |
Weight |
|---|---|---|---|---|---|
| 68514440122 | N/A C226-COLLAR-W/HDW | N/A 5.500 in139.70 mm | N/A C226 | N/A Jaw | N/A 1.00 lb |
| 68514440123 | N/A C276-COLLAR-W/HDW | N/A 6.530 in165.86 mm | N/A C276 | N/A Jaw | N/A 1.20 lb |
| 68514440124 | N/A C280-COLLAR-W/HDW | N/A 7.810 in198.37 mm | N/A C280 | N/A Jaw | N/A 1.50 lb |
| 68514440292 | N/A C285-COLLAR-W/HDW | N/A 8.880 in225.55 mm | N/A C285 | N/A Jaw | N/A 1.90 lb |
| 68514440293 | N/A C295/2955-COLLAR-W/HDW | N/A 9.620 in244.35 mm | N/A C295, C2955 | N/A Jaw | N/A 3.00 lb |