Print Back
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Ctype collar
Unit of Measure
1 

Part Number

Description 

Outside Diameter

Coupling Size

Coupling Type

Weight

68514440122 N/A C226-COLLAR-W/HDW N/A 5.500 in139.70 mm N/A C226 N/A Jaw N/A 1.00 lb
68514440123 N/A C276-COLLAR-W/HDW N/A 6.530 in165.86 mm N/A C276 N/A Jaw N/A 1.20 lb
68514440124 N/A C280-COLLAR-W/HDW N/A 7.810 in198.37 mm N/A C280 N/A Jaw N/A 1.50 lb
68514440292 N/A C285-COLLAR-W/HDW N/A 8.880 in225.55 mm N/A C285 N/A Jaw N/A 1.90 lb
68514440293 N/A C295/2955-COLLAR-W/HDW N/A 9.620 in244.35 mm N/A C295, C2955 N/A Jaw N/A 3.00 lb
Unit of Measure
1