Part Number |
Description |
Bore Size |
Coupling |
Thread (Dimension T) |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
CAD |
---|---|---|---|---|---|---|---|---|
68514440125 | N/A C226-HUB-7/8-RSB-NKW-N/SS | N/A 7/8 in | N/A C226 | N/A 1/2-13 | N/A 2.750 in69.85 mm | N/A 5.150 in130.81 mm | N/A 2.500 in64.00 mm |
N/A ![]() |
68514440126 | N/A C276-HUB-7/8-RSB-NKW-N/SS | N/A 7/8 in | N/A C276 | N/A 1/2-13 | N/A 3.120 in79.25 mm | N/A 6.180 in156.97 mm | N/A 2.875 in73 mm |
N/A ![]() |
68514426067 | N/A C280-HUB-1-1/4 RSB-NKW-NSS | N/A 1 1/4 in | N/A C280 | N/A 1/2-13 | N/A 3.120 in79.25 mm | N/A 7.500 in190.50 mm | N/A 3.000 in76 mm |
N/A ![]() |
68514441036 | N/A C285-HUB-1-1/4-NKW-N/SS | N/A 1 1/4 in | N/A C285 | N/A 5/8-11 | N/A 3.75 in95.25 mm | N/A 8.500 in215.90 mm | N/A 4.000 in102 mm |
N/A ![]() |
68514441037 | N/A C295-HUB-1-1/2-RSB-NKW-N/SS | N/A 1 1/2 in | N/A C295 | N/A 5/8-11 | N/A 3.75 in95.25 mm | N/A 9.120 in231.65 mm | N/A 3.500 in89.00 mm |
N/A ![]() |
68514441038 | N/A C2955-HUB-1-3/4-RSB-NKW-N/SS | N/A 1 3/4 in | N/A C2955 | N/A 5/8-11 | N/A 4.250 in107.95 mm | N/A 9.120 in231.65 mm | N/A 4.000 in102 mm |
N/A ![]() |