Part Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405210 | N/A 1020/30/40-CVR HDWR-HZ MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.15 lb |
N/A
|
| 69790405211 | N/A 1050/60-CVR HDWR-HZ MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.20 lb |
N/A
|
| 69790405212 | N/A 1070/80/90-CVR HDWR-HZ MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.25 lb |
N/A
|
| 69790405213 | N/A 1100-CVR HDWR-HZ MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.40 lb | N/A |
| 69790405214 | N/A 1120/30/40-CVR HDWR-HZ MM | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.50 lb |
N/A
|
| 69790405429 | N/A 1150/60/70-CVR HDWR-HZ MM | N/A 6.000 in | N/A 2.000 in | N/A 8.000 in | N/A Grid | N/A Steel | N/A 1.50 lb | N/A |
| 69790405430 | N/A 1180-CVR HDWR-HZ MM | N/A 6.000 in | N/A 2.000 in | N/A 8.000 in | N/A Grid | N/A Steel | N/A 2.00 lb |
N/A
|