Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|
| 69790406500 | N/A Shaft Hub w/ Keyway | N/A 1020-SHAFT HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A 1020 | N/A 0.133 in | N/A 2.060 in52.32 mm |
N/A |
| 69790406501 | N/A Shaft Hub w/ Keyway | N/A 1020-SHAFT HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A 1020 | N/A 0.133 in | N/A 2.060 in52.32 mm |
N/A |
| 69790406502 | N/A Shaft Hub w/ Keyway | N/A 1020-SHAFT HUB-1"-1/4X1/8KW | N/A 1 in | N/A 1020 | N/A 0.133 in | N/A 2.060 in52.32 mm |
N/A |
| 69790406503 | N/A Shaft Hub w/ Keyway | N/A 1020-SHAFT HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 1020 | N/A 0.133 in | N/A 2.060 in52.32 mm |
N/A |
| 69790406504 | N/A Shaft Hub w/ Keyway | N/A 1020-SHAFT HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 1020 | N/A 0.133 in | N/A 2.060 in52.32 mm |
N/A |
| 69790406505 | N/A Shaft Hub w/ Keyway | N/A 1020-SHAFT HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 1020 | N/A 0.133 in | N/A 2.060 in52.32 mm |
N/A |
| 69790406506 | N/A Shaft Hub w/ Keyway | N/A 1030-SHAFT HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A 1030 | N/A 0.145 in | N/A 2.340 in59.44 mm |
N/A |
| 69790406507 | N/A Shaft Hub w/ Keyway | N/A 1030-SHAFT HUB-1"-1/4X1/8KW | N/A 1 in | N/A 1030 | N/A 0.145 in | N/A 2.340 in59.44 mm |
N/A |
| 69790406508 | N/A Shaft Hub w/ Keyway | N/A 1030-SHAFT HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 1030 | N/A 0.145 in | N/A 2.340 in59.44 mm |
N/A |
| 69790406509 | N/A Shaft Hub w/ Keyway | N/A 1030-SHAFT HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 1030 | N/A 0.145 in | N/A 2.340 in59.44 mm |
N/A |
| 69790406510 | N/A Shaft Hub w/ Keyway | N/A 1030-SHAFT HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 1030 | N/A 0.145 in | N/A 2.340 in59.44 mm |
N/A |
| 69790406511 | N/A Shaft Hub w/ Keyway | N/A 1030-SHAFT HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 1030 | N/A 0.145 in | N/A 2.340 in59.44 mm |
N/A |
| 69790406512 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm |
N/A |
| 69790406513 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-1"-1/4X1/8KW | N/A 1 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm |
N/A |
| 69790406514 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm |
N/A |
| 69790406515 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm |
N/A |
| 69790406516 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm |
N/A |
| 69790406517 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm |
N/A |
| 69790406518 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm | N/A |
| 69790406519 | N/A Shaft Hub w/ Keyway | N/A 1040-SHAFT HUB-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm | N/A |
| 69790406520 | N/A Shaft Hub w/ Keyway | N/A 1050-SHAFT HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 1050 | N/A 0.194 in | N/A 3.440 in87.38 mm | N/A |
| 69790406521 | N/A Shaft Hub w/ Keyway | N/A 1050-SHAFT HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 1050 | N/A 0.194 in | N/A 3.440 in87.38 mm | N/A |
| 69790406522 | N/A Shaft Hub w/ Keyway | N/A 1050-SHAFT HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 1050 | N/A 0.194 in | N/A 3.440 in87.38 mm |
N/A |
| 69790406523 | N/A Shaft Hub w/ Keyway | N/A 1050-SHAFT HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 1050 | N/A 0.194 in | N/A 3.440 in87.38 mm |
N/A |
| 69790406524 | N/A Shaft Hub w/ Keyway | N/A 1050-SHAFT HUB-1-3/4-3/8X3/16KW | N/A 1 3/4 in | N/A 1050 | N/A 0.194 in | N/A 3.440 in87.38 mm |
N/A |