Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|
| 69790406550 | N/A Shaft Hub w/ Keyway | N/A 1090-SHAFT HUB-2-3/8-5/8X5/16KW | N/A 2 3/8 in | N/A 1090 | N/A 0.325 in | N/A 5.620 in142.75 mm |
N/A
|
| 69790406551 | N/A Shaft Hub w/ Keyway | N/A 1090-SHAFT HUB-2-7/8-3/4X3/8KW | N/A 2 7/8 in | N/A 1090 | N/A 0.325 in | N/A 5.620 in142.75 mm |
N/A
|
| 69790406552 | N/A Shaft Hub w/ Keyway | N/A 1090-SHAFT HUB-3"-3/4X3/8KW | N/A 3 in | N/A 1090 | N/A 0.325 in | N/A 5.620 in142.75 mm |
N/A
|
| 69790406553 | N/A Shaft Hub w/ Keyway | N/A 1090-SHAFT HUB-3-3/8-7/8X7/16KW | N/A 3 3/8 in | N/A 1090 | N/A 0.325 in | N/A 5.620 in142.75 mm |
N/A
|
| 69790406554 | N/A Shaft Hub w/ Keyway | N/A 1090-SHAFT HUB-3-7/8-1"X1/2KW | N/A 3 7/8 in | N/A 1090 | N/A 0.325 in | N/A 5.620 in142.75 mm |
N/A
|
| 69790406555 | N/A Shaft Hub w/ Keyway | N/A 1090-SHAFT HUB-4"-1"X1/2KW | N/A 4 in | N/A 1090 | N/A 0.325 in | N/A 5.620 in142.75 mm |
N/A
|
| 69790406235 | N/A Shaft Solid Hub | N/A 1020-SHAFT HUB-SOLID | N/A | N/A 1020 | N/A 0.133 in | N/A 2.060 in52.32 mm |
N/A
|
| 69790406236 | N/A Shaft Solid Hub | N/A 1030-SHAFT HUB-SOLID | N/A | N/A 1030 | N/A 0.145 in | N/A 2.340 in59.44 mm |
N/A
|
| 69790406237 | N/A Shaft Solid Hub | N/A 1040-SHAFT HUB-SOLID | N/A | N/A 1040 | N/A 0.175 in | N/A 3.090 in78.49 mm |
N/A
|
| 69790406238 | N/A Shaft Solid Hub | N/A 1050-SHAFT HUB-SOLID | N/A | N/A 1050 | N/A 0.194 in | N/A 3.440 in87.38 mm |
N/A
|
| 69790406239 | N/A Shaft Solid Hub | N/A 1060-SHAFT HUB-SOLID | N/A | N/A 1060 | N/A 0.224 in | N/A 4.060 in103.12 mm |
N/A
|
| 69790406240 | N/A Shaft Solid Hub | N/A 1070-SHAFT HUB-SOLID | N/A | N/A 1070 | N/A 0.236 in | N/A 4.310 in109.47 mm |
N/A
|
| 69790406241 | N/A Shaft Solid Hub | N/A 1080-SHAFT HUB-SOLID | N/A | N/A 1080 | N/A 0.276 in | N/A 4.810 in122.17 mm |
N/A
|
| 69790406242 | N/A Shaft Solid Hub | N/A 1090-SHAFT HUB-SOLID | N/A | N/A 1090 | N/A 0.325 in | N/A 5.620 in142.75 mm |
N/A
|