Part Number |
Description |
Lovejoy® Grid Coupling Size |
Set Screw Style Coupling Size (Dimension T) |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790406841 | N/A 1030-HUB-1108TL-FRNT MT STD UNC | N/A 1030 | N/A Taper-Lock 1108 UNC | N/A 1.940 in | N/A 1.940 in | N/A 1.625 in41.30 mm | N/A 1.940 in49.28 mm |
N/A |
| 69790406851 | N/A 1030-HUB-1108TL-FRNT MT STD BSW | N/A 1030 | N/A Taper-Lock 1108 BSW | N/A 1.940 in | N/A 1.940 in | N/A 1.625 in41.30 mm | N/A 1.940 in49.28 mm |
N/A |
| 69790406842 | N/A 1040-HUB-1108TL-FRNT MT STD UNC | N/A 1040 | N/A Taper-Lock 1108 UNC | N/A 2.250 in | N/A 2.250 in | N/A 1.625 in41.30 mm | N/A 2.250 in57.15 mm |
N/A |
| 69790406852 | N/A 1040-HUB-1108TL-FRNT STD BSW | N/A 1040 | N/A Taper-Lock 1108 BSW | N/A 2.250 in | N/A 2.250 in | N/A 1.625 in41.30 mm | N/A 2.250 in57.15 mm |
N/A |
| 69790406843 | N/A 1050-HUB-1215TL-FRNT MT STD UNC | N/A 1050 | N/A Taper-Lock UNC | N/A 2.630 in | N/A 2.630 in | N/A 1.875 in47.60 mm | N/A 2.630 in66.80 mm |
N/A |
| 69790406853 | N/A 1050-HUB-1108TL-FRNT STD BSW | N/A 1050 | N/A Taper-Lock 1108 BSW | N/A 2.630 in | N/A 2.630 in | N/A 1.875 in47.60 mm | N/A 2.630 in66.80 mm |
N/A |
| 69790406844 | N/A 1060-HUB-1615TL-FRNT MT STD UNC | N/A 1060 | N/A Taper-Lock 1615 UNC | N/A 3.00 in | N/A 3.000 in | N/A 2.125 in54.00 mm | N/A 3.000 in76.20 mm |
N/A |
| 69790406854 | N/A 1060-HUB-1615TL-FRNT STD BSW | N/A 1060 | N/A Taper-Lock 1615 BSW | N/A 3.00 in | N/A 3.000 in | N/A 2.125 in54.00 mm | N/A 3.000 in76.20 mm |
N/A |
| 69790406845 | N/A 1070-HUB-2012TL-FRNT MT STD UNC | N/A 1070 | N/A Taper-Lock 2012 UNC | N/A 3.440 in | N/A 3.440 in | N/A 2.125 in54.00 mm | N/A 3.440 in87.38 mm |
N/A |
| 69790406855 | N/A 1070-HUB-2012TL-FRNT STD BSW | N/A 1070 | N/A Taper-Lock 2012 BSW | N/A 3.440 in | N/A 3.440 in | N/A 2.125 in54.00 mm | N/A 3.440 in87.38 mm |
N/A |
| 69790406846 | N/A 1080-HUB-2525TL-FRNT MT STD UNC | N/A 1080 | N/A Taper-Lock 2525 UNC | N/A 4.13 in | N/A 4.130 in | N/A 2.625 in66.70 mm | N/A 4.130 in104.90 mm |
N/A |
| 69790406856 | N/A 1080-HUB-2525TL-FRNT STD BSW | N/A 1080 | N/A Taper-Lock 2525 BSW | N/A 4.13 in | N/A 4.130 in | N/A 2.625 in66.70 mm | N/A 4.130 in104.90 mm |
N/A |
| 69790406847 | N/A 1090-HUB-3030TL-FRNT MT STD UNC | N/A 1090 | N/A Taper-Lock 3030 UNC | N/A 4.880 in | N/A 4.880 in | N/A 3.110 in79.00 mm | N/A 4.880 in123.95 mm |
N/A |
| 69790406857 | N/A 1090-HUB-3030TL-FRNT STD BSW | N/A 1090 | N/A Taper-Lock 3030 BSW | N/A 4.880 in | N/A 4.880 in | N/A 3.110 in79.00 mm | N/A 4.880 in123.95 mm |
N/A |
| 69790406848 | N/A 1100-HUB-3030TL-FRNT STD UNC | N/A 1100 | N/A Taper-Lock 3030 UNC | N/A 5.590 in | N/A 5.590 in | N/A 3.490 in88.60 mm | N/A 5.590 in142.00 mm | N/A |
| 69790406858 | N/A 1100-HUB-3030TL-FRNT STD BSW | N/A 1100 | N/A Taper-Lock 3030 BSW | N/A 5.590 in | N/A 5.590 in | N/A 3.490 in88.60 mm | N/A 5.590 in142.00 mm | N/A |
| 69790406849 | N/A 1110-HUB-3535TL-FRNT MT UNC | N/A 1110 | N/A Taper-Lock 3535 UNC | N/A 6.310 in | N/A 6.310 in | N/A 3.625 in92.00 mm | N/A 6.310 in160.27 mm |
N/A |
| 69790406859 | N/A 1110-HUB-3535TL-FRNT MT BSW | N/A 1110 | N/A Taper-Lock 3535 BSW | N/A 6.310 in | N/A 6.310 in | N/A 3.625 in92.00 mm | N/A 6.310 in160.27 mm |
N/A |
| 69790406850 | N/A 1120-HUB-4040TL-FRNT MT UNC | N/A 1120 | N/A Taper-Lock 4040 UNC | N/A 7.060 in | N/A 7.060 in | N/A 4.375 in111.10 mm | N/A 7.060 in179.32 mm |
N/A |
| 69790406860 | N/A 1120-HUB-4040TL-FRNT MT BSW | N/A 1120 | N/A Taper-Lock 4040 BSW | N/A 7.060 in | N/A 7.060 in | N/A 4.375 in111.10 mm | N/A 7.060 in179.32 mm |
N/A |