Part Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405433 | N/A 1020/30/40-CVR HDWR-HZ IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.15 lb |
N/A |
| 69790405435 | N/A 1070/80/90-CVR HDWR-HZ IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.19 lb |
N/A |
| 69790405436 | N/A 1110-CVR HDWR-HZ IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.28 lb |
N/A |
| 69790405437 | N/A 1120/30/40-CVR HDWR-HZ IN | N/A 3.00 in | N/A 1.00 in | N/A 5.00 in | N/A Grid | N/A Steel | N/A 0.56 lb |
N/A |
| 69790405438 | N/A 1150/60/70-CVR HDWR-HZ IN | N/A 6.000 in | N/A 2.000 in | N/A 8.000 in | N/A Grid | N/A Steel | N/A 1.50 lb |
N/A |
| 69790405439 | N/A 1180-CVR HDWR-HZ IN | N/A 6.000 in | N/A 2.000 in | N/A 8.000 in | N/A Grid | N/A Steel | N/A 2.00 lb |
N/A |