Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405366 | N/A 1020-CVR/GRID ASSY-HZ MM | N/A 4.000 in | N/A 4.000 in | N/A 4.000 in | N/A 4.000 in101.60 mm | N/A Aluminum and Alloy Steel | N/A 1.42 lb |
N/A
|
| 69790405367 | N/A 1030-CVR/GRID ASSY-HZ MM | N/A 4.380 in | N/A 4.38 in | N/A 4.380 in | N/A 4.380 in111.25 mm | N/A Aluminum and Alloy Steel | N/A 2.15 lb |
N/A
|
| 69790405368 | N/A 1040-CVR/GRID ASSY-HZ MM | N/A 4.630 in | N/A 4.630 in | N/A 4.630 in | N/A 4.630 in117.60 mm | N/A Aluminum and Alloy Steel | N/A 2.21 lb |
N/A
|
| 69790405369 | N/A 1050-CVR/GRID ASSY-HZ MM | N/A 5.440 in | N/A 5.440 in | N/A 5.440 in | N/A 5.440 in138.18 mm | N/A Aluminum and Alloy Steel | N/A 2.50 lb |
N/A
|
| 69790405370 | N/A 1060-CVR/GRID ASSY-HZ MM | N/A 5.940 in | N/A 5.940 in | N/A 5.940 in | N/A 5.940 in150.88 mm | N/A Aluminum and Alloy Steel | N/A 4.17 lb |
N/A
|
| 69790405371 | N/A 1070-CVR/GRID ASSY-HZ MM | N/A 6.38 in | N/A 6.380 in | N/A 6.380 in | N/A 6.380 in162.05 mm | N/A Aluminum and Alloy Steel | N/A 4.93 lb |
N/A
|
| 69790405372 | N/A 1080-CVR/GRID ASSY-HZ MM | N/A 7.630 in | N/A 7.630 in | N/A 7.630 in | N/A 7.630 in193.80 mm | N/A Aluminum and Alloy Steel | N/A 10.70 lb |
N/A
|
| 69790405373 | N/A 1090-CVR/GRID ASSY-HZ MM | N/A 7.630 in | N/A 7.630 in | N/A 7.630 in | N/A 7.630 in193.80 mm | N/A Aluminum and Alloy Steel | N/A 9.92 lb |
N/A
|
| 69790405374 | N/A 1100-CVR/GRID ASSY-HZ MM | N/A 9.880 in | N/A 9.88 in | N/A 9.880 in | N/A 9.880 in250.95 mm | N/A Aluminum and Alloy Steel | N/A 15.23 lb | N/A |
| 69790405375 | N/A 1110-CVR/GRID ASSY-HZ MM | N/A 10.630 in | N/A 10.630 in | N/A 10.630 in | N/A 10.630 in270.00 mm | N/A Aluminum and Alloy Steel | N/A 18.43 lb |
N/A
|
| 69790405376 | N/A 1120-CVR/GRID ASSY-HZ MM | N/A 12.130 in | N/A 12.130 in | N/A 12.130 in | N/A 12.130 in308.10 mm | N/A Aluminum and Alloy Steel | N/A 29.46 lb |
N/A
|
| 69790405377 | N/A 1130-CVR/GRID ASSY-HZ MM | N/A 13.630 in | N/A 13.630 in | N/A 13.630 in | N/A 13.630 in346.20 mm | N/A Aluminum and Alloy Steel | N/A 34.00 lb |
N/A
|
| 69790405378 | N/A 1140-CVR/GRID ASSY-HZ MM | N/A 15.130 in | N/A 15.130 in | N/A 15.130 in | N/A 15.130 in384.30 mm | N/A Aluminum and Alloy Steel | N/A 39.34 lb |
N/A
|
| 69790405379 | N/A 1150-CVR/GRID ASSY-HZ MM | N/A 17.840 in | N/A 17.840 in | N/A 17.840 in | N/A 17.840 in453.14 mm | N/A Aluminum and Alloy Steel | N/A 64.75 lb | N/A |
| 69790405380 | N/A 1160-CVR/GRID ASSY-HZ MM | N/A 19.740 in | N/A 19.740 in | N/A 19.740 in | N/A 19.740 in501.40 mm | N/A Aluminum and Alloy Steel | N/A 66.00 lb | N/A |
| 69790405381 | N/A 1170-CVR/GRID ASSY-HZ MM | N/A 22.300 in | N/A 22.300 in | N/A 22.300 in | N/A 22.300 in566.42 mm | N/A Aluminum and Alloy Steel | N/A 93.60 lb | N/A |
| 69790405382 | N/A 1180-CVR/GRID ASSY-HZ MM | N/A 24.800 in | N/A 24.800 in | N/A 24.800 in | N/A 24.800 in629.92 mm | N/A Aluminum and Alloy Steel | N/A 102.40 lb |
N/A
|