Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790406151 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-1-15/16-1/2X1/4KW | N/A 1 5/16 in | N/A 1/4-20 | N/A 1/2 x 1/4 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406149 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 1/4-20 | N/A 5/16 x 5/32 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406150 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 1/4-20 | N/A 3/8 x 3/16 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406124 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-1-3/4-3/8X3/16KW | N/A 1 3/4 in | N/A 1/4-20 | N/A 3/8 x 3/16 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406125 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-1-13/16-1/2X1/4KW | N/A 1 13/16 in | N/A 1/4-20 | N/A 1/2 x 1/4 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406126 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A 1/4-20 | N/A 1/2 x 1/4 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405500 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2"-1/2X1/4KW | N/A 2 in | N/A 1/4-20 | N/A 1/2 x 1/4 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405501 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A 1/4-20 | N/A 1/2 x 1/4 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406152 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-3/16-1/2X1/4KW | N/A 2 3/16 in | N/A 1/4-20 | N/A 1/2 x 1/4 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405502 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-1/4-1/2X1/4KW | N/A 2 1/4 in | N/A 1/4-20 | N/A 1/2 x 1/4 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405503 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-3/8-5/8X5/16KW | N/A 2 3/8 in | N/A 1/4-20 | N/A 5/8 x 5/16 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405504 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-1/2-5/8X5/16KW | N/A 2 1/2 in | N/A 1/4-20 | N/A 5/8 x 5/16 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405505 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-5/8-5/8X5/16KW | N/A 2 5/8 in | N/A 1/4-20 | N/A 5/8 x 5/16 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405506 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-3/4-5/8X5/16KW | N/A 2 3/4 in | N/A 1/4-20 | N/A 5/8 x 5/16 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405507 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-7/8-3/4X3/8KW | N/A 2 7/8 in | N/A 1/4-20 | N/A 3/4 x 3/8 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406153 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-2-15/16-3/4X3/8KW | N/A 2 15/16 in | N/A 1/4-20 | N/A 3/4 x 3/8 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790405508 | N/A Grid Coupling Hub w/ Keyway | N/A 1080-HUB-3"-3/4X3/8KW | N/A 3 in | N/A 1/4-20 | N/A 3/4 x 3/8 in | N/A 3.50 in88.90 mm | N/A 1080 |
N/A
|
| 69790406154 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A 5/16-18 | N/A 1/2 x 1/4 in | N/A 3.880 in98.55 mm | N/A 1090 | N/A |
| 69790406155 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2"-1/2X1/4KW | N/A 2 in | N/A 5/16-18 | N/A 1/2 x 1/4 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A
|
| 69790406127 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A 5/16-18 | N/A 1/2 x 1/4 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A
|
| 69790406156 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-3/16-1/2X1/4KW | N/A 2 3/16 in | N/A 5/16-18 | N/A 1/2 x 1/4 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A
|
| 69790406128 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-1/4-1/2X1/4KW | N/A 2 1/4 in | N/A 5/16-18 | N/A 1/2 x 1/4 in | N/A 3.880 in98.55 mm | N/A 1090 | N/A |
| 69790406129 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-3/8-5/8X5/16KW | N/A 2 3/8 in | N/A 5/16-18 | N/A 5/8 x 5/16 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A
|
| 69790405509 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-1/2-5/8X5/16KW | N/A 2 1/2 in | N/A 5/16-18 | N/A 5/8 x 5/16 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A
|
| 69790405510 | N/A Grid Coupling Hub w/ Keyway | N/A 1090-HUB-2-5/8-5/8X5/16KW | N/A 2 5/8 in | N/A 5/16-18 | N/A 5/8 x 5/16 in | N/A 3.880 in98.55 mm | N/A 1090 |
N/A
|