Part Number |
Description |
Type |
Material |
Weight |
Color |
Coupling Type |
Lovejoy® Grid Coupling Size |
|---|---|---|---|---|---|---|---|
| 69790406251 | N/A 1020-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 0.06 lb | N/A Gray/Metallic | N/A Gear | N/A 1020 |
| 69790406252 | N/A 1030-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 0.12 lb | N/A Gray/Metallic | N/A Gear | N/A 1030 |
| 69790406253 | N/A 1040-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 0.14 lb | N/A Gray/Metallic | N/A Gear | N/A 1040 |
| 69790406254 | N/A 1050-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 0.25 lb | N/A Gray/Metallic | N/A Gear | N/A 1050 |
| 69790406255 | N/A 1060-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 0.38 lb | N/A Gray/Metallic | N/A Gear | N/A 1060 |
| 69790406256 | N/A 1070-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 0.53 lb | N/A Gray/Metallic | N/A Gear | N/A 1070 |
| 69790406257 | N/A 1080-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 1.36 lb | N/A Gray/Metallic | N/A Gear | N/A 1080 |
| 69790406258 | N/A 1090-SPCR HUB HARDWARE KIT | N/A Spacer Hub Hardware | N/A Steel | N/A 2.48 lb | N/A Gray/Metallic | N/A Gear | N/A 1090 |