Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
---|---|---|---|---|---|---|---|
84527105209 | N/A BHN-182-24-A-V3-L=5.25 | N/A 5.250 in133.35 mm | N/A SAE A | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.310 in109.47 mm | N/A 5.000 in127.00 mm |
84527105204 | N/A BHN-182-24-A-V3-L=5.00 | N/A 5.000 in127.00 mm | N/A SAE A | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.310 in109.47 mm | N/A 5.000 in127.00 mm |
84527105227 | N/A BHN-182-24-A-V3-L=6.81 | N/A 6.810 in172.97 mm | N/A SAE A | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.060 in153.92 mm | N/A 5.000 in127.00 mm |
84527105198 | N/A BHN-56-24-B-V2-L=5.25 | N/A 5.250 in133.35 mm | N/A SAE B | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.180 in106.17 mm | N/A 4.200 in106.68 mm |
84527105191 | N/A BHN-56-24-B-V2-L=5.00 | N/A 5.000 in127.00 mm | N/A SAE B | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.930 in99.82 mm | N/A 4.200 in106.68 mm |
84527105219 | N/A BHN-182-24-B-V3-L=5.81 | N/A 5.810 in147.57 mm | N/A SAE B | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 5.060 in128.52 mm | N/A 5.000 in127.00 mm |
84527105210 | N/A BHN-182-24-B-V3-L=5.25 | N/A 5.250 in133.35 mm | N/A SAE B | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.500 in114.30 mm | N/A 5.000 in127.00 mm |
84527105234 | N/A BHN-182-24-B-V3-L=7.00 | N/A 7.000 in177.80 mm | N/A SAE B | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.250 in158.75 mm | N/A 5.000 in127.00 mm |
84527105228 | N/A BHN-182-24-B-V3-L=6.81 | N/A 6.810 in172.97 mm | N/A SAE B | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.060 in153.92 mm | N/A 5.000 in127.00 mm |
84527105220 | N/A BHN-182-24-C-V3-L=5.81 | N/A 5.810 in147.57 mm | N/A SAE C | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 5.060 in128.52 mm | N/A 5.000 in127.00 mm |
84527105211 | N/A BHN-182-24-C-V3-L=5.25 | N/A 5.250 in133.35 mm | N/A SAE C | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.500 in114.30 mm | N/A 5.000 in127.00 mm |
84527105235 | N/A BHN-182-24-C-V3-L=7.00 | N/A 7.000 in177.80 mm | N/A SAE C | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.250 in158.75 mm | N/A 5.000 in127.00 mm |
84527105229 | N/A BHN-182-24-C-V3-L=6.81 | N/A 6.810 in172.97 mm | N/A SAE C | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.060 in153.92 mm | N/A 5.000 in127.00 mm |