Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
|---|---|---|---|---|---|---|---|
| 84527105222 | N/A BHN-182-04-80S-V3-L=5.81 | N/A 5.810 in147.57 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 5.060 in128.52 mm | N/A 5.000 in127.00 mm |
| 84527105213 | N/A BHN-182-04-80S-V3-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.310 in109.47 mm | N/A 5.000 in127.00 mm |
| 84527105206 | N/A BHN-182-04-80S-V3-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.310 in109.47 mm | N/A 5.000 in127.00 mm |