Print Back
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Horizontal Pump / Motor Mounts w/ Vertical Mounting Option
Unit of Measure
1 2 

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Pilot Size (Dimension XAK)

84527105118 N/A BHN-182-24-A-HV-L=6.81 N/A 6.810 in172.97 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 3.251 in82.58 mm
84527105113 N/A BHN-182-24-A-HV-L=5.81 N/A 5.810 in147.57 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 3.251 in82.58 mm
84527105012 N/A BHN-56-24-B-H-45DEG-L=5.00 N/A 5.00 in N/A N/A N/A N/A N/A
84527105013 N/A BHN-56-24-B-H-45DEG-L=5.25 N/A 5.250 in N/A N/A N/A N/A N/A
84527105014 N/A BHN-182-24-B-H-45DEG-L=5.25 N/A 5.250 in N/A N/A N/A N/A N/A
84527105015 N/A BHN-182-24-B-H-45DEG-L=5.81 N/A 5.810 in N/A N/A N/A N/A N/A
84527105016 N/A BHN-182-24-B-H-45DEG-L=6.00 N/A 6.000 in N/A N/A N/A N/A N/A
84527105017 N/A BHN-182-24-B-H-45DEG-L=7.00 N/A 7.000 in N/A N/A N/A N/A N/A
84527105018 N/A BHN-182-24-C-H-45DEG-L=5.25 N/A 5.250 in N/A N/A N/A N/A N/A
84527105019 N/A BHN-182-24-C-H-45DEG-L=5.81 N/A 5.810 in N/A N/A N/A N/A N/A
84527105020 N/A BHN-182-24-C-H-45DEG-L=6.00 N/A 6.000 in N/A N/A N/A N/A N/A
84527105021 N/A BHN-182-24-C-H-45DEG-L=6.81 N/A 6.810 in N/A N/A N/A N/A N/A
84527105022 N/A BHN-182-24-C-H-45DEG-L=7.00 N/A 7.000 in N/A N/A N/A N/A N/A
84527105291 N/A BHN-182-24-B-HV-45DEG-L=6.81 N/A 6.810 in N/A N/A N/A N/A N/A
Unit of Measure
1 2