Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Pilot Size (Dimension XAK) |
|---|---|---|---|---|---|---|---|
| 84527105118 | N/A BHN-182-24-A-HV-L=6.81 | N/A 6.810 in172.97 mm | N/A SAE A | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 6.060 in153.92 mm | N/A 3.251 in82.58 mm |
| 84527105113 | N/A BHN-182-24-A-HV-L=5.81 | N/A 5.810 in147.57 mm | N/A SAE A | N/A 182TC - 256TC | N/A 9.000 in228.60 mm | N/A 5.060 in128.52 mm | N/A 3.251 in82.58 mm |
| 84527105012 | N/A BHN-56-24-B-H-45DEG-L=5.00 | N/A 5.00 in | N/A | N/A | N/A | N/A | N/A |
| 84527105013 | N/A BHN-56-24-B-H-45DEG-L=5.25 | N/A 5.250 in | N/A | N/A | N/A | N/A | N/A |
| 84527105014 | N/A BHN-182-24-B-H-45DEG-L=5.25 | N/A 5.250 in | N/A | N/A | N/A | N/A | N/A |
| 84527105015 | N/A BHN-182-24-B-H-45DEG-L=5.81 | N/A 5.810 in | N/A | N/A | N/A | N/A | N/A |
| 84527105016 | N/A BHN-182-24-B-H-45DEG-L=6.00 | N/A 6.000 in | N/A | N/A | N/A | N/A | N/A |
| 84527105017 | N/A BHN-182-24-B-H-45DEG-L=7.00 | N/A 7.000 in | N/A | N/A | N/A | N/A | N/A |
| 84527105018 | N/A BHN-182-24-C-H-45DEG-L=5.25 | N/A 5.250 in | N/A | N/A | N/A | N/A | N/A |
| 84527105019 | N/A BHN-182-24-C-H-45DEG-L=5.81 | N/A 5.810 in | N/A | N/A | N/A | N/A | N/A |
| 84527105020 | N/A BHN-182-24-C-H-45DEG-L=6.00 | N/A 6.000 in | N/A | N/A | N/A | N/A | N/A |
| 84527105021 | N/A BHN-182-24-C-H-45DEG-L=6.81 | N/A 6.810 in | N/A | N/A | N/A | N/A | N/A |
| 84527105022 | N/A BHN-182-24-C-H-45DEG-L=7.00 | N/A 7.000 in | N/A | N/A | N/A | N/A | N/A |
| 84527105291 | N/A BHN-182-24-B-HV-45DEG-L=6.81 | N/A 6.810 in | N/A | N/A | N/A | N/A | N/A |