Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
|---|---|---|---|---|---|---|---|
| 68514455676 | N/A RRSC150-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 2 | N/A RRSC150 | N/A 10 x 3.3 mm | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm |
| 68514455677 | N/A RRSC150-HUB-40MMH7-12X3.3MMKW | N/A 40.00 mm | N/A 2 | N/A RRSC150 | N/A 12 X 3.3 mm | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm |
| 68514455678 | N/A RRSC150-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 2 | N/A RRSC150 | N/A 12 X 3.3 mm | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm |
| 68514455680 | N/A RRSC190-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 3 | N/A RRSC190 | N/A 10 x 3.3 mm | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm |
| 68514455681 | N/A RRSC190-HUB-40MMH7-12X3.3MMKW | N/A 40.00 mm | N/A 3 | N/A RRSC190 | N/A 12 X 3.3 mm | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm |
| 68514455682 | N/A RRSC190-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 3 | N/A RRSC190 | N/A 12 X 3.3 mm | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm |
| 68514477511 | N/A RRS225-HUB-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 4 | N/A RRS225 | N/A 10 x 3.3 mm | N/A 2.180 in55.37 mm | N/A 5.00 in127.00 mm |