Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| COM-3E | N/A .1900 in | N/A .5625 in | N/A .218 in | N/A .281 in | N/A .406 in | N/A 11 º | N/A 4,875 lbs |
N/A |
| COM-3ET | N/A .1900 in | N/A .5625 in | N/A .218 in | N/A .281 in | N/A .406 in | N/A 11 º | N/A 4,875 lbs |
N/A |
| COM-4E | N/A .2500 in | N/A .6562 in | N/A .250 in | N/A .343 in | N/A .500 in | N/A 13.5 º | N/A 7,425 lbs |
N/A |
| COM-4ET | N/A .2500 in | N/A .6562 in | N/A .250 in | N/A .343 in | N/A .500 in | N/A 13.5 º | N/A 7,425 lbs |
N/A |
| COM-5E | N/A .3125 in | N/A .7500 in | N/A .281 in | N/A .375 in | N/A .562 in | N/A 12 º | N/A 9,713 lbs |
N/A |
| COM-5ET | N/A .3125 in | N/A .7500 in | N/A .281 in | N/A .375 in | N/A .562 in | N/A 12 º | N/A 9,713 lbs |
N/A |
| COM-6E | N/A .3750 in | N/A .8125 in | N/A .312 in | N/A .406 in | N/A .625 in | N/A 10 º | N/A 12,600 lbs |
N/A |
| COM-6ET | N/A .3750 in | N/A .8125 in | N/A .312 in | N/A .406 in | N/A .625 in | N/A 10 º | N/A 12,600 lbs |
N/A |
| COM-7E | N/A .4375 in | N/A .9062 in | N/A .343 in | N/A .437 in | N/A .687 in | N/A 8 º | N/A 14,180 lbs |
N/A |
| COM-7ET | N/A .4375 in | N/A .9062 in | N/A .343 in | N/A .437 in | N/A .687 in | N/A 8 º | N/A 14,180 lbs |
N/A |
| COM-8E | N/A .5000 in | N/A 1.0000 in | N/A .390 in | N/A .500 in | N/A .781 in | N/A 9.5 º | N/A 19,875 lbs |
N/A |
| COM-8ET | N/A .5000 in | N/A 1.0000 in | N/A .390 in | N/A .500 in | N/A .781 in | N/A 9.5 º | N/A 19,875 lbs |
N/A |
| COM-9E | N/A .5625 in | N/A 1.0937 in | N/A .437 in | N/A .562 in | N/A .875 in | N/A 9.5 º | N/A 24,945 lbs |
N/A |
| COM-9ET | N/A .5625 in | N/A 1.0937 in | N/A .437 in | N/A .562 in | N/A .875 in | N/A 9.5 º | N/A 24,945 lbs |
N/A |
| COM-10E | N/A .6250 in | N/A 1.1875 in | N/A .500 in | N/A .625 in | N/A 1.000 in | N/A 8.5 º | N/A 28,438 lbs |
N/A |
| COM-10ET | N/A .6250 in | N/A 1.1875 in | N/A .500 in | N/A .625 in | N/A 1.000 in | N/A 8.5 º | N/A 28,438 lbs |
N/A |
| COM-12E | N/A .7500 in | N/A 1.4375 in | N/A .593 in | N/A .750 in | N/A 1.187 in | N/A 9 º | N/A 47,880 lbs |
N/A |
| COM-12ET | N/A .7500 in | N/A 1.4375 in | N/A .593 in | N/A .750 in | N/A 1.187 in | N/A 9 º | N/A 47,880 lbs |
N/A |
| COM-14E | N/A .8750 in | N/A 1.5625 in | N/A .703 in | N/A .875 in | N/A 1.312 in | N/A 9.5 º | N/A 62,940 lbs |
N/A |
| COM-14ET | N/A .8750 in | N/A 1.5625 in | N/A .703 in | N/A .875 in | N/A 1.312 in | N/A 9.5 º | N/A 62,940 lbs |
N/A |
| COM-16E | N/A 1.0000 in | N/A 1.7500 in | N/A .797 in | N/A 1.000 in | N/A 1.500 in | N/A 10 º | N/A 82,800 lbs |
N/A |
| COM-16ET | N/A 1.0000 in | N/A 1.7500 in | N/A .797 in | N/A 1.000 in | N/A 1.500 in | N/A 10 º | N/A 82,800 lbs |
N/A |