Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| HCOM-16KH | N/A 1.0000 in | N/A 2.0000 in | N/A .781 in | N/A 1.000 in | N/A 1.687 in | N/A 9 º | N/A 106,230 lbs |
N/A
|
| HCOM-16TKH | N/A 1.0000 in | N/A 2.0000 in | N/A .781 in | N/A 1.000 in | N/A 1.687 in | N/A 9 º | N/A 106,230 lbs |
N/A
|
| HCOM-19KH | N/A 1.1875 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 151,095 lbs |
N/A
|
| HCOM-19TKH | N/A 1.1875 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 151,095 lbs |
N/A
|
| HCOM-20KH | N/A 1.2500 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 151,095 lbs |
N/A
|
| HCOM-20TKH | N/A 1.2500 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 151,095 lbs |
N/A
|
| HCOM-24KH | N/A 1.5000 in | N/A 2.7500 in | N/A 1.094 in | N/A 1.375 in | N/A 2.312 in | N/A 8.5 º | N/A 203,925 lbs |
N/A
|
| HCOM-24TKH | N/A 1.5000 in | N/A 2.7500 in | N/A 1.094 in | N/A 1.375 in | N/A 2.312 in | N/A 8.5 º | N/A 203,925 lbs |
N/A
|
| HCOM-28KH | N/A 1.7500 in | N/A 3.1250 in | N/A 1.250 in | N/A 1.562 in | N/A 2.625 in | N/A 8 º | N/A 264,555 lbs |
N/A
|
| HCOM-28TKH | N/A 1.7500 in | N/A 3.1250 in | N/A 1.250 in | N/A 1.562 in | N/A 2.625 in | N/A 8 º | N/A 264,555 lbs |
N/A
|
| HCOM-32KH | N/A 2.0000 in | N/A 3.5000 in | N/A 1.375 in | N/A 1.750 in | N/A 2.937 in | N/A 8.5 º | N/A 325,590 lbs |
N/A
|
| HCOM-32TKH | N/A 2.0000 in | N/A 3.5000 in | N/A 1.375 in | N/A 1.750 in | N/A 2.937 in | N/A 8.5 º | N/A 325,590 lbs |
N/A
|