Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| HCOM-16 | N/A 1.0000 in | N/A 2.0000 in | N/A .781 in | N/A 1.000 in | N/A 1.687 in | N/A 9 º | N/A 70,820 lbs |
N/A |
| HCOM-16T | N/A 1.0000 in | N/A 2.0000 in | N/A .781 in | N/A 1.000 in | N/A 1.687 in | N/A 9 º | N/A 70,820 lbs |
N/A |
| HCOM-19 | N/A 1.1875 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 100,730 lbs |
N/A |
| HCOM-19T | N/A 1.1875 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 100,730 lbs |
N/A |
| HCOM-20 | N/A 1.2500 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 100,730 lbs |
N/A |
| HCOM-20T | N/A 1.2500 in | N/A 2.3750 in | N/A .937 in | N/A 1.187 in | N/A 2.000 in | N/A 8.5 º | N/A 100,730 lbs |
N/A |
| HCOM-24 | N/A 1.5000 in | N/A 2.7500 in | N/A 1.094 in | N/A 1.375 in | N/A 2.312 in | N/A 8.5 º | N/A 135,950 lbs |
N/A |
| HCOM-24T | N/A 1.5000 in | N/A 2.7500 in | N/A 1.094 in | N/A 1.375 in | N/A 2.312 in | N/A 8.5 º | N/A 135,950 lbs |
N/A |
| HCOM-28 | N/A 1.7500 in | N/A 3.1250 in | N/A 1.250 in | N/A 1.562 in | N/A 2.625 in | N/A 8 º | N/A 176,370 lbs |
N/A |
| HCOM-28T | N/A 1.7500 in | N/A 3.1250 in | N/A 1.250 in | N/A 1.562 in | N/A 2.625 in | N/A 8 º | N/A 176,370 lbs |
N/A |
| HCOM-32 | N/A 2.0000 in | N/A 3.5000 in | N/A 1.375 in | N/A 1.750 in | N/A 2.937 in | N/A 8.5 º | N/A 217,060 lbs |
N/A |
| HCOM-32T | N/A 2.0000 in | N/A 3.5000 in | N/A 1.375 in | N/A 1.750 in | N/A 2.937 in | N/A 8.5 º | N/A 217,060 lbs |
N/A |