Print Back
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance - oil coated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: HCOM-16T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
HCOM Image
HCOM Dimensional Drawing
Unit of Measure
1 

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load

CAD

HCOM-16 N/A 1.0000 in N/A 2.0000 in N/A .781 in N/A 1.000 in N/A 1.687 in N/A 9 º N/A 70,820 lbs N/A CAD Icon (for items table)
HCOM-16T N/A 1.0000 in N/A 2.0000 in N/A .781 in N/A 1.000 in N/A 1.687 in N/A 9 º N/A 70,820 lbs N/A CAD Icon (for items table)
HCOM-19 N/A 1.1875 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 100,730 lbs N/A CAD Icon (for items table)
HCOM-19T N/A 1.1875 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 100,730 lbs N/A CAD Icon (for items table)
HCOM-20 N/A 1.2500 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 100,730 lbs N/A CAD Icon (for items table)
HCOM-20T N/A 1.2500 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 100,730 lbs N/A CAD Icon (for items table)
HCOM-24 N/A 1.5000 in N/A 2.7500 in N/A 1.094 in N/A 1.375 in N/A 2.312 in N/A 8.5 º N/A 135,950 lbs N/A CAD Icon (for items table)
HCOM-24T N/A 1.5000 in N/A 2.7500 in N/A 1.094 in N/A 1.375 in N/A 2.312 in N/A 8.5 º N/A 135,950 lbs N/A CAD Icon (for items table)
HCOM-28 N/A 1.7500 in N/A 3.1250 in N/A 1.250 in N/A 1.562 in N/A 2.625 in N/A 8 º N/A 176,370 lbs N/A CAD Icon (for items table)
HCOM-28T N/A 1.7500 in N/A 3.1250 in N/A 1.250 in N/A 1.562 in N/A 2.625 in N/A 8 º N/A 176,370 lbs N/A CAD Icon (for items table)
HCOM-32 N/A 2.0000 in N/A 3.5000 in N/A 1.375 in N/A 1.750 in N/A 2.937 in N/A 8.5 º N/A 217,060 lbs N/A CAD Icon (for items table)
HCOM-32T N/A 2.0000 in N/A 3.5000 in N/A 1.375 in N/A 1.750 in N/A 2.937 in N/A 8.5 º N/A 217,060 lbs N/A CAD Icon (for items table)
Unit of Measure
1