Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GEGZ072ES-2RS | N/A Sealed | N/A 4.5000 in | N/A 7.7500 in | N/A 4.690 in | N/A 3.750 in | N/A 9 º | N/A 932,920 lb |
N/A
|
| GEGZ088ES | N/A Open | N/A 5.5000 in | N/A 8.7500 in | N/A 4.950 in | N/A 4.125 in | N/A 6 º | N/A 1,168,960 lb |
N/A
|
| GEGZ088ES-2RS | N/A Sealed | N/A 5.5000 in | N/A 8.7500 in | N/A 4.950 in | N/A 4.125 in | N/A 6 º | N/A 1,168,960 lb |
N/A
|