Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| MIB-2 | N/A .1250 in | N/A .4062 in | N/A .187 in | N/A .250 in | N/A .312 in | N/A 17 º | N/A 2,533 lbs |
N/A |
| MIB-2T | N/A .1250 in | N/A .4062 in | N/A .187 in | N/A .250 in | N/A .312 in | N/A 17 º | N/A 2,533 lbs |
N/A |
| MIB-3 | N/A .1900 in | N/A .5312 in | N/A .250 in | N/A .312 in | N/A .437 in | N/A 10.5 º | N/A 4,370 lbs |
N/A |
| MIB-3T | N/A .1900 in | N/A .5312 in | N/A .250 in | N/A .312 in | N/A .437 in | N/A 10.5 º | N/A 4,370 lbs |
N/A |
| MIB-4 | N/A .2500 in | N/A .6094 in | N/A .281 in | N/A .375 in | N/A .500 in | N/A 14.5 º | N/A 5,620 lbs |
N/A |
| MIB-4T | N/A .2500 in | N/A .6094 in | N/A .281 in | N/A .375 in | N/A .500 in | N/A 14.5 º | N/A 5,620 lbs |
N/A |
| MIB-5 | N/A .3125 in | N/A .7500 in | N/A .344 in | N/A .437 in | N/A .625 in | N/A 11 º | N/A 8,600 lbs |
N/A |
| MIB-5T | N/A .3125 in | N/A .7500 in | N/A .344 in | N/A .437 in | N/A .625 in | N/A 11 º | N/A 8,600 lbs |
N/A |
| MIB-6 | N/A .3750 in | N/A .8437 in | N/A .406 in | N/A .500 in | N/A .719 in | N/A 9.5 º | N/A 11,677 lbs |
N/A |
| MIB-6T | N/A .3750 in | N/A .8437 in | N/A .406 in | N/A .500 in | N/A .719 in | N/A 9.5 º | N/A 11,677 lbs |
N/A |
| MIB-7 | N/A .4375 in | N/A 1.0000 in | N/A .437 in | N/A .562 in | N/A .812 in | N/A 11 º | N/A 14,194 lbs |
N/A |
| MIB-7T | N/A .4375 in | N/A 1.0000 in | N/A .437 in | N/A .562 in | N/A .812 in | N/A 11 º | N/A 14,194 lbs |
N/A |
| MIB-8 | N/A .5000 in | N/A 1.0937 in | N/A .500 in | N/A .625 in | N/A .937 in | N/A 9.5 º | N/A 18,740 lbs |
N/A |
| MIB-8T | N/A .5000 in | N/A 1.0937 in | N/A .500 in | N/A .625 in | N/A .937 in | N/A 9.5 º | N/A 18,740 lbs |
N/A |
| MIB-10 | N/A .6250 in | N/A 1.3125 in | N/A .562 in | N/A .750 in | N/A 1.125 in | N/A 12 º | N/A 25,290 lbs |
N/A |
| MIB-10T | N/A .6250 in | N/A 1.3125 in | N/A .562 in | N/A .750 in | N/A 1.125 in | N/A 12 º | N/A 25,290 lbs |
N/A |
| MIB-12 | N/A .7500 in | N/A 1.5000 in | N/A .687 in | N/A .875 in | N/A 1.312 in | N/A 10 º | N/A 32,448 lbs |
N/A |
| MIB-12T | N/A .7500 in | N/A 1.5000 in | N/A .687 in | N/A .875 in | N/A 1.312 in | N/A 10 º | N/A 32,448 lbs |
N/A |
| MIB-14 | N/A .8750 in | N/A 1.6250 in | N/A .750 in | N/A .875 in | N/A 1.375 in | N/A 6 º | N/A 39,653 lbs |
N/A |
| MIB-14T | N/A .8750 in | N/A 1.6250 in | N/A .750 in | N/A .875 in | N/A 1.375 in | N/A 6 º | N/A 39,653 lbs |
N/A |
| MIB-16 | N/A 1.0000 in | N/A 2.1250 in | N/A 1.000 in | N/A 1.375 in | N/A 1.875 in | N/A 15 º | N/A 60,000 lbs |
N/A |
| MIB-16T | N/A 1.0000 in | N/A 2.1250 in | N/A 1.000 in | N/A 1.375 in | N/A 1.875 in | N/A 15 º | N/A 60,000 lbs |
N/A |