Part Number |
Description |
Bore Size |
Keyway Size |
Length thru Bore |
Torque |
CAD |
|---|---|---|---|---|---|---|
| 69790497645 | N/A SX228-6-HUB-3-1/2-NKW | N/A 3 1/2 in | N/A No Keyway | N/A 3.940 in100.08 mm | N/A 62000.00 in·lb |
N/A
|
| 69790411826 | N/A SX255-6-HUB-2-1/2-MOD SLD1500 LTB | N/A 2 1/2 in | N/A No Keyway | N/A 2.65 in67.31 mm | N/A 90300.00 in·lb |
N/A
|