Part Number |
Description |
Keyway Sizes (W x D) |
Dimension FD |
Overall Length |
Nominal Torque |
CAD |
|---|---|---|---|---|---|---|
| 69790494074 | N/A SX110-6-CP-RSBXRSB-BSE=5.5 | N/A No Keyway | N/A 4.330 in110.00 mm | N/A 9.440 in189.00 mm | N/A 5100 in·lb |
N/A
|
| 69790493146 | N/A SX132-6-CP-RSBXRSB-BSE=4.25 | N/A No Keyway | N/A 5.200 in132.00 mm | N/A 8.970 in132.00 mm | N/A 9700 in·lb |
N/A
|
| 69790492501 | N/A SX158-6-CP-RSBXRSB-BSE=4.875 | N/A No Keyway | N/A 6.220 in158.00 mm | N/A 10.400 in264.00 mm | N/A 17700 in·lb |
N/A
|
| 69790499876 | N/A SX158-6-CP-RSBXRSB-BSE=7.50 | N/A No Keyway | N/A 6.220 in158.00 mm | N/A 13.020 in264.00 mm | N/A 17700 in·lb |
N/A
|
| 69790499526 | N/A SX228-6-CP-RSBXRSB-BSE=9-5/8 | N/A No Keyway | N/A 8.980 in228.00 mm | N/A 17.510 in375.00 mm | N/A 62000.00 in·lb | N/A |
| 69790497878 | N/A SX202-6-CP-RSBX2-3/4-BSE=6.25 | N/A No Keyway | N/A | N/A | N/A | N/A |
| 69790499129 | N/A SXFA202-6-CP-RSBX8X.890-BSE=10"-OAL | N/A No Keyway | N/A | N/A | N/A | N/A |