Print Back
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
SX-6 Type Industrial Coupling Hubs - Metric
SX-6 Type Industrial Coupling Hubs - Metric-2
Unit of Measure
1 

Part Number

Description 

Keyway Sizes (W x D)

Dimension FD

Overall Length

Nominal Torque

CAD

69790494074 N/A SX110-6-CP-RSBXRSB-BSE=5.5 N/A No Keyway N/A 4.330 in110.00 mm N/A 9.440 in189.00 mm N/A 5100 in·lb N/A CAD
69790493146 N/A SX132-6-CP-RSBXRSB-BSE=4.25 N/A No Keyway N/A 5.200 in132.00 mm N/A 8.970 in132.00 mm N/A 9700 in·lb N/A CAD
69790492501 N/A SX158-6-CP-RSBXRSB-BSE=4.875 N/A No Keyway N/A 6.220 in158.00 mm N/A 10.400 in264.00 mm N/A 17700 in·lb N/A CAD
69790499876 N/A SX158-6-CP-RSBXRSB-BSE=7.50 N/A No Keyway N/A 6.220 in158.00 mm N/A 13.020 in264.00 mm N/A 17700 in·lb N/A CAD
69790499526 N/A SX228-6-CP-RSBXRSB-BSE=9-5/8 N/A No Keyway N/A 8.980 in228.00 mm N/A 17.510 in375.00 mm N/A 62000.00 in·lb N/A
69790497878 N/A SX202-6-CP-RSBX2-3/4-BSE=6.25 N/A No Keyway N/A N/A N/A N/A
69790499129 N/A SXFA202-6-CP-RSBX8X.890-BSE=10"-OAL N/A No Keyway N/A N/A N/A N/A
Unit of Measure
1